Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
---|---|---|---|---|---|
00315887 | N/A Brennan 1 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | N/A 1 in | N/A 1-5/16-12 | N/A 1/2 in | N/A 3/4-16 |
02480100 | N/A Brennan 1 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | N/A 1 in | N/A 1-5/16-12 | N/A 5/8 in | N/A 7/8-14 |
02480101 | N/A Brennan 1 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | N/A 1 in | N/A 1-5/16-12 | N/A 3/4 in | N/A 1-1/16-12 |
00315893 | N/A Brennan 1 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | N/A 1 in | N/A 1-5/16-12 | N/A 3/4 in | N/A 1-1/16-12 |
00316173 | N/A Brennan 1 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 7/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | N/A 1 in | N/A 1-5/16-12 | N/A 7/8 in | N/A 1-3/16-12 |
02384412 | N/A Brennan 1 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | N/A 1 in | N/A 1-5/16-12 | N/A 1-1/2 in | N/A 1-7/8-12 |
00324675 | N/A Brennan 1-1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | N/A 1-1/4 in | N/A 1-5/8-12 | N/A 3/8 in | N/A 9/16-18 |
00319567 | N/A Brennan 1-1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | N/A 1-1/4 in | N/A 1-5/8-12 | N/A 1/2 in | N/A 3/4-16 |
01507114 | N/A Brennan 1-1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | N/A 1-1/4 in | N/A 1-5/8-12 | N/A 5/8 in | N/A 7/8-14 |
00315897 | N/A Brennan 1-1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | N/A 1-1/4 in | N/A 1-5/8-12 | N/A 1 in | N/A 1-5/16-12 |
02480985 | N/A Brennan 1-1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | N/A 1-1/4 in | N/A 1-5/8-12 | N/A 1-1/2 in | N/A 1-7/8-12 |
02157770 | N/A Brennan 1-1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | N/A 1-1/2 in | N/A 1-7/8-12 | N/A 1/2 in | N/A 3/4-16 |
02228923 | N/A Brennan 1-1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | N/A 1-1/2 in | N/A 1-7/8-12 | N/A 5/8 in | N/A 7/8-14 |
00479885 | N/A Brennan 1-1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | N/A 1-1/2 in | N/A 1-7/8-12 | N/A 3/4 in | N/A 1-1/16-12 |
02463322 | N/A Brennan 1-1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | N/A 1-1/2 in | N/A 1-7/8-12 | N/A 1 in | N/A 1-5/16-12 |
01627198 | N/A Brennan 2 in Female Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | N/A 2 in | N/A 2-1/2-12 | N/A 1-1/4 in | N/A 1-5/8-12 |
02480989 | N/A Brennan 2 in Female Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | N/A 2 in | N/A 2-1/2-12 | N/A 1-1/4 in | N/A 1-5/8-12 |
01471244 | N/A Brennan 3/8 x 1/4 Inch (in) Flareless Bite-Type End Style Reducer | N/A 3/8 in | N/A | N/A 1/4 in | N/A |
01471245 | N/A Brennan 1/2 x 1/4 Inch (in) Flareless Bite-Type End Style Reducer | N/A 1/2 in | N/A | N/A 1/4 in | N/A |
00324732 | N/A Brennan 1/2 x 1/4 Inch (in) Flareless Bite-Type End Style Reducer | N/A 1/2 in | N/A | N/A 1/4 in | N/A |
01471246 | N/A Brennan 1/2 x 3/8 Inch (in) Flareless Bite-Type End Style Reducer | N/A 1/2 in | N/A | N/A 3/8 in | N/A |
00324736 | N/A Brennan 1/2 x 3/8 Inch (in) Flareless Bite-Type End Style Reducer | N/A 1/2 in | N/A | N/A 3/8 in | N/A |
01471250 | N/A Brennan 3/4 x 3/4 Inch (in) Flareless Bite-Type End Style Reducer | N/A 3/4 in | N/A | N/A 3/4 in | N/A |
00324751 | N/A Brennan 3/4 x 3/4 Inch (in) Flareless Bite-Type End Style Reducer | N/A 3/4 in | N/A | N/A 3/4 in | N/A |
01471252 | N/A Brennan 1 x 1 Inch (in) Flareless Bite-Type End Style Reducer | N/A 1 in | N/A | N/A 1 in | N/A |