COMPANY HEADER
Print Back
Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter (00310500)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

02479064 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/8 in N/A 1/8-28
02479066 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 3/8 in N/A 3/8-19
02479068 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/2 in N/A 1/2-14
02479070 N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 1/4 in N/A 1/4-19
01514412 N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 3/8 in N/A 3/8-19
02479072 N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 1/2 in N/A 1/2-14
04361984 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 3/8 in N/A 3/8-19
02479073 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 3/4 in N/A 3/4-14
01514414 N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 3/4 in N/A 3/4-14
02479632 N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 30 Millimeter (mm) Male Metric End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 30 mm N/A
02479638 N/A Brennan 1/4 Inch (in) Male O-Ring Boss x 1/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 1/4 in N/A 1/4-19
02479640 N/A Brennan 1/4 Inch (in) Male O-Ring Boss x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 3/8 in N/A 3/8-19
02479641 N/A Brennan 3/8 Inch (in) Male O-Ring Boss x 1/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 1/4 in N/A 1/4-19
02070696 N/A Brennan 3/8 Inch (in) Male O-Ring Boss x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 3/8-19
02070698 N/A Brennan 3/8 Inch (in) Male O-Ring Boss x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 1/2 in N/A 1/2-14
02070697 N/A Brennan 1/2 Inch (in) Male O-Ring Boss x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 3/8 in N/A 3/8-19
02070699 N/A Brennan 1/2 Inch (in) Male O-Ring Boss x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 1/2-14
02479643 N/A Brennan 1/2 Inch (in) Male O-Ring Boss x 3/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 3/4 in N/A 3/4-14
02479645 N/A Brennan 5/8 Inch (in) Male O-Ring Boss x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 3/8 in N/A 3/8-19
02479647 N/A Brennan 5/8 Inch (in) Male O-Ring Boss x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 1/2 in N/A 1/2-14
02479649 N/A Brennan 3/4 Inch (in) Male O-Ring Boss x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 1/2 in N/A 1/2-14
02479651 N/A Brennan 3/4 Inch (in) Male O-Ring Boss x 3/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 3/4-14
02479653 N/A Brennan 3/4 Inch (in) Male O-Ring Boss x 1 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 1 in N/A 1-11
02478799 N/A Brennan 1/4 Inch (in) Male Japanese Industrial Standard 30 Degree Flare x 1/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 1/4 in N/A N/A 1/4 in N/A 1/4-19
04892888 N/A Brennan 1/4 Inch (in) Male Japanese Industrial Standard 30 Degree Flare x 3/8 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 1/4 in N/A N/A 3/8 in N/A 3/8-19
Unit of Measure
« 6 7 8 9 10 »