COMPANY HEADER
Print Back
Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter (00310500)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

04892895 N/A Brennan 3/8 Inch (in) Male Japanese Industrial Standard 30 Degree Flare x 1/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 3/8 in N/A N/A 1/4 in N/A 1/4-19
02478801 N/A Brennan 3/8 Inch (in) Male Japanese Industrial Standard 30 Degree Flare x 3/8 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 3/8 in N/A N/A 3/8 in N/A 3/8-19
02478802 N/A Brennan 1/2 Inch (in) Male Japanese Industrial Standard 30 Degree Flare x 1/2 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 1/2 in N/A N/A 1/2 in N/A 1/2-14
03303669 N/A Brennan 3/4 Inch (in) Male Japanese Industrial Standard 30 Degree Flare x 3/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 3/4 in N/A N/A 3/4 in N/A 3/4-14
02479697 N/A Brennan 1/8 Inch (in) Male British Standard Pipe Taper x 1/8 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 1/8 in N/A 1/8-28 N/A 1/8 in N/A 1/8-28
02479699 N/A Brennan 1/4 Inch (in) Male British Standard Pipe Taper x 1/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 1/4 in N/A 1/4-19 N/A 1/4 in N/A 1/4-19
02479701 N/A Brennan 3/8 Inch (in) Male British Standard Pipe Taper x 1/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 3/8 in N/A 3/8-19 N/A 1/4 in N/A 1/4-19
02479702 N/A Brennan 3/8 Inch (in) Male British Standard Pipe Taper x 3/8 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 3/8 in N/A 3/8-19 N/A 3/8 in N/A 3/8-19
02479704 N/A Brennan 1/2 Inch (in) Male British Standard Pipe Taper x 3/8 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 3/8 in N/A 3/8-19
02479706 N/A Brennan 1/2 Inch (in) Male British Standard Pipe Taper x 1/2 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1/2 in N/A 1/2-14
04202084 N/A Brennan 3/4 Inch (in) Male British Standard Pipe Taper x 1/2 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 1/2 in N/A 1/2-14
02479708 N/A Brennan 3/4 Inch (in) Male British Standard Pipe Taper x 3/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 3/4 in N/A 3/4-14
02479110 N/A Brennan 1/4 Inch (in) Male British Standard Pipe Parallel x 1/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 1/4 in N/A 1/4-19 N/A 1/4 in N/A 1/4-19
02479718 N/A Brennan 3/8 Inch (in) Male British Standard Pipe Parallel x 1/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 3/8 in N/A 3/8-19 N/A 1/4 in N/A 1/4-19
02479720 N/A Brennan 3/8 Inch (in) Male British Standard Pipe Parallel x 3/8 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 3/8 in N/A 3/8-19 N/A 3/8 in N/A 3/8-19
02479770 N/A Brennan 1/4 Inch (in) Female British Standard Pipe Parallel Swivel x 1/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1/4 in N/A 1/4-19 N/A 1/4 in N/A 1/4-19
02479772 N/A Brennan 3/8 Inch (in) Female British Standard Pipe Parallel Swivel x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 3/8 in N/A 3/8-19 N/A 3/8 in N/A 3/8-19
02479773 N/A Brennan 1/2 Inch (in) Female British Standard Pipe Parallel Swivel x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1/2 in N/A 1/2-14
02479774 N/A Brennan 3/4 Inch (in) Female British Standard Pipe Parallel Swivel x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 1/2 in N/A 1/2-14
02479776 N/A Brennan 1/2 Inch (in) Female British Standard Pipe Parallel Swivel x 3/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 3/4 in N/A 3/4-14
02479778 N/A Brennan 3/4 Inch (in) Female British Standard Pipe Parallel Swivel x 3/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 3/4 in N/A 3/4-14
02479782 N/A Brennan 1/4 Inch (in) Male British Standard Pipe Parallel x 14 Millimeter (mm) Male Metric End Style Straight Adapter N/A 1/4 in N/A 1/4-19 N/A 14 mm N/A
02479783 N/A Brennan 3/8 Inch (in) Male British Standard Pipe Parallel x 18 Millimeter (mm) Male Metric End Style Straight Adapter N/A 3/8 in N/A 3/8-19 N/A 18 mm N/A
05057997 N/A Brennan 3/8 Inch (in) Male British Standard Pipe Parallel x 20 Millimeter (mm) Male Metric End Style Straight Adapter N/A 3/8 in N/A 3/8-19 N/A 20 mm N/A
02479372 N/A Brennan 1/8 Inch (in) Female British Standard Pipe Parallel x 1/8 Inch (in) Female British Standard Pipe Parallel End Style Straight Adapter N/A 1/8 in N/A 1/8-28 N/A 1/8 in N/A 1/8-28
Unit of Measure
« 6 7 8 9 10 »