COMPANY HEADER
Print Back
Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter (00310500)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

02567330 N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Code 62 Heavy O-Ring Flange End Style Straight Adapter N/A 1-1/4 in N/A 1-5/8-12 N/A 1 in N/A
02567280 N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/2 Inch (in) Code 62 Heavy O-Ring Flange End Style Straight Adapter N/A 1-1/4 in N/A 1-5/8-12 N/A 1-1/2 in N/A
02480879 N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 Inch (in) Code 62 Heavy O-Ring Flange End Style Straight Adapter N/A 1-1/2 in N/A 1-7/8-12 N/A 1-1/4 in N/A
02567367 N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/2 Inch (in) Code 62 Heavy O-Ring Flange End Style Straight Adapter N/A 1-1/2 in N/A 1-7/8-12 N/A 1-1/2 in N/A
02228827 N/A Brennan 2 in Male Joint Industry Council (JIC) 37 Degree Flare x 2 in Code 62 Heavy O-Ring Flange End Style Straight Adapter N/A 2 in N/A 2-1/2-12 N/A 2 in N/A
05909527 N/A Brennan 3/4 Inch (in) Male O-Ring Boss x 3/4 Inch (in) Code 62 Heavy O-Ring Flange End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A
02478977 N/A Brennan 1 Inch (in) Male O-Ring Boss x 1 Inch (in) Code 62 Heavy O-Ring Flange End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 1 in N/A
02478979 N/A Brennan 1-1/4 Inch (in) Male O-Ring Boss x 1-1/4 Inch (in) Code 62 Heavy O-Ring Flange End Style Straight Adapter N/A 1-1/4 in N/A 1-5/8-12 N/A 1-1/4 in N/A
05076750 N/A Brennan 1-1/2 Inch (in) Male O-Ring Boss x 1-1/2 Inch (in) Code 62 Heavy O-Ring Flange End Style Straight Adapter N/A 1-1/2 in N/A 1-7/8-12 N/A 1-1/2 in N/A
05909528 N/A Brennan 2 in Male O-Ring Boss x 2 in Code 62 Heavy O-Ring Flange End Style Straight Adapter N/A 2 in N/A 2-1/2-12 N/A 2 in N/A
00311813 N/A Brennan 1/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/8 in N/A 5/16-24 N/A 1/8 in N/A 5/16-24
00311816 N/A Brennan 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 3/16 in N/A 3/8-24 N/A 3/16 in N/A 3/8-24
01626735 N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 1/4 in N/A 7/16-20
00311818 N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 1/4 in N/A 7/16-20
00311821 N/A Brennan 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 5/16 in N/A 1/2-20 N/A 5/16 in N/A 1/2-20
02480902 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 1/4 in N/A 7/16-20
02480903 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 5/16 in N/A 1/2-20
01627188 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 9/16-18
00311824 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 9/16-18
02480904 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/4 in N/A 7/16-20
02480905 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 3/8 in N/A 9/16-18
01627189 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 3/4-16
02480906 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 1/2 in N/A 3/4-16
02481939 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 5/8 in N/A 7/8-14
00311830 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 5/8 in N/A 7/8-14
Unit of Measure
« 11 12 13 14 15 »