COMPANY HEADER
Print Back
Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter (00310500)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

00309536 N/A Brennan 2 in Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 2 in N/A 2-1/2-12 N/A 1-1/2 in N/A 1-1/2-11-1/2
02481929 N/A Brennan 2 in Male Joint Industry Council (JIC) 37 Degree Flare x 2 in Male Pipe Rigid End Style Straight Adapter N/A 2 in N/A 2-1/2-12 N/A 2 in N/A 2-11-1/2
00309537 N/A Brennan 2 in Male Joint Industry Council (JIC) 37 Degree Flare x 2 in Male Pipe Rigid End Style Straight Adapter N/A 2 in N/A 2-1/2-12 N/A 2 in N/A 2-11-1/2
02480946 N/A Brennan 2 in Male Joint Industry Council (JIC) 37 Degree Flare x 2 in Male Pipe Rigid End Style Straight Adapter N/A 2 in N/A 2-1/2-12 N/A 2 in N/A 2-11-1/2
02480947 N/A Brennan 2-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 2 in Male Pipe Rigid End Style Straight Adapter N/A 2-1/2 in N/A 3-12 N/A 2 in N/A 2-11-1/2
02480949 N/A Brennan 2-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 2-1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 2-1/2 in N/A 3-12 N/A 2-1/2 in N/A 2-1/2-8
00461506 N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/8 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 1/8 in N/A 1/8-27
02480950 N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/8 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 1/8 in N/A 1/8-27
03635388 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 1/4 in N/A 1/4-18
02352460 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/4 in N/A 1/4-18
05571753 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 1/2-14
02144057 N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 3/4 in N/A 3/4-14
00310857 N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1-1/2 in N/A 1-7/8-12 N/A 1-1/2 in N/A 1-1/2-11-1/2
00312152 N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/8 in N/A 1/8-27 N/A 1/8 in N/A 5/16-24
02481942 N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/8 in N/A 1/8-27 N/A 1/4 in N/A 7/16-20
00312158 N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/8 in N/A 1/8-27 N/A 1/4 in N/A 7/16-20
02481943 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/4 in N/A 7/16-20
00312162 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/4 in N/A 7/16-20
02480957 N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 1/4 in N/A 7/16-20
02480958 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1/4 in N/A 7/16-20
00312168 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 5/16 in N/A 1/2-20
02101999 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 3/8 in N/A 9/16-18
00312171 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 3/8 in N/A 9/16-18
03939415 N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 3/8 in N/A 9/16-18
00312174 N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 3/8 in N/A 9/16-18
Unit of Measure
« 11 12 13 14 15 »