COMPANY HEADER
Print Back
Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter (00310500)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

02157757 N/A Brennan 3/8 Inch (in) Female Pipe Swivel x 1 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 1 in N/A 1-11-1/2
02042698 N/A Brennan 1 Inch (in) Female Pipe Swivel x 1 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 1 in N/A 1-11-1/2
02042699 N/A Brennan 1-1/4 Inch (in) Female Pipe Swivel x 1-1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1-1/4 in N/A 1-1/4-11-1/2 N/A 1-1/4 in N/A 1-1/4-11-1/2
02480838 N/A Brennan 2 in Female Pipe Swivel x 2 in Male Pipe Rigid End Style Straight Adapter N/A 2 in N/A 2-11-1/2 N/A 2 in N/A 2-11-1/2
00321488 N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Female Pipe Swivel End Style Straight Adapter N/A 1/8 in N/A 1/8-27 N/A 1/4 in N/A 1/4-18
02480840 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Female Pipe Swivel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/4 in N/A 1/4-18
00468453 N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Female Pipe Swivel End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 3/8 in N/A 3/8-18
00321525 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Female Pipe Swivel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1/4 in N/A 1/4-18
01359429 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Female Pipe Swivel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1/2 in N/A 1/2-14
00321547 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Female Pipe Swivel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 3/4 in N/A 3/4-14
00321550 N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Female Pipe Swivel End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 1/2 in N/A 1/2-14
02131230 N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Female Pipe Swivel End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 3/4 in N/A 3/4-14
02144050 N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 1 Inch (in) Female Pipe Swivel End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 1 in N/A 1-11-1/2
00321566 N/A Brennan 1 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Female Pipe Swivel End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 3/4 in N/A 3/4-14
02480843 N/A Brennan 1 Inch (in) Female Pipe Rigid x 1 Inch (in) Female Pipe Swivel End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 1 in N/A 1-11-1/2
01619212 N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid x 1-1/4 Inch (in) Female Pipe Swivel End Style Straight Adapter N/A 1-1/4 in N/A 1-1/4-11-1/2 N/A 1-1/4 in N/A 1-1/4-11-1/2
02904530 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Code 61 Standard O-Ring Flange End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A
02462252 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Code 61 Standard O-Ring Flange End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A
02481910 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Code 61 Standard O-Ring Flange End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 3/4 in N/A
02480864 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Code 61 Standard O-Ring Flange End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 5/8 in N/A
02462253 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Code 61 Standard O-Ring Flange End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A
02480866 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 Inch (in) Code 61 Standard O-Ring Flange End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 1-1/4 in N/A
02311225 N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Code 61 Standard O-Ring Flange End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 3/4 in N/A
02462254 N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Code 61 Standard O-Ring Flange End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 1 in N/A
02172049 N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 Inch (in) Code 61 Standard O-Ring Flange End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 1-1/4 in N/A
Unit of Measure
« 6 7 8 9 10 »