Item # |
Item Name |
Manufacturer Part Number |
Body Diameter |
Overall Length |
Shank Diameter |
---|---|---|---|---|---|
01691747 | N/A Precision Twist Drill® 3-1/2 Inch (in) Overall Length Center Drill | N/A 097608 | N/A 3/4 in | N/A 3-1/2 in | N/A 3/4 in |
01691745 | N/A Precision Twist Drill® 3 Inch (in) Overall Length Center Drill | N/A 097606 | N/A 1/2 in | N/A 3 in | N/A |
01691744 | N/A Precision Twist Drill® 2-3/4 Inch (in) Overall Length Center Drill | N/A 097605 | N/A 7/16 in | N/A 2-3/4 in | N/A |
01691743 | N/A Precision Twist Drill® 2-1/8 Inch (in) Overall Length Center Drill | N/A 097604 | N/A 5/16 in | N/A 2-1/8 in | N/A |
01691742 | N/A Precision Twist Drill® 2 Inch (in) Overall Length Center Drill | N/A 097603 | N/A 1/4 in | N/A 2 in | N/A |
01691741 | N/A Precision Twist Drill® 1-7/8 Inch (in) Overall Length Center Drill | N/A 097602 | N/A 3/16 in | N/A 1-7/8 in | N/A |
01691740 | N/A Precision Twist Drill® 1-1/4 Inch (in) Overall Length Center Drill | N/A 097601 | N/A 1/8 in | N/A 1-1/4 in | N/A |
01691748 | N/A Precision Twist Drill® 1-1/8 Inch (in) Overall Length Center Drill | N/A 097610 | N/A 1/8 in | N/A 1-1/8 in | N/A 1/8 in |