COMPANY HEADER
Print Back
Precision Twist Drill® 1/4 Inch (in) Body Diameter, 2-1/2 Inch (in) Overall Length, and 90Degree Point Angle Spotting Drill (01691277)
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Body Diameter

Flute Length

Overall Length

01691277 N/A Precision Twist Drill® 1/4 Inch (in) Body Diameter, 2-1/2 Inch (in) Overall Length, and 90 Degree Point Angle Spotting Drill N/A 087903 N/A 5/8 in N/A 1-5/8 in N/A 4-3/8 in
01691274 N/A Precision Twist Drill® 1/2 Inch (in) Body Diameter, 3-3/4 Inch (in) Overall Length, and 90 Degree Point Angle Spotting Drill N/A 087901 N/A 3/8 in N/A 1-1/8 in N/A 3-1/8 in
01691278 N/A Precision Twist Drill® 1 Inch (in) Body Diameter, 6 Inch (in) Overall Length, and 90 Degree Point Angle Spotting Drill N/A 087904 N/A 3/4 in N/A 1-7/8 in N/A 5 in
01691272 N/A Precision Twist Drill® 3/8 Inch (in) Body Diameter, 5 Inch (in) Overall Length, and 90 Degree Point Angle Spotting Drill N/A 087900 N/A 1/4 in N/A 3/4 in N/A 2-1/2 in
01691275 N/A Precision Twist Drill® 3/4 Inch (in) Body Diameter, 8 Inch (in) Overall Length, and 90 Degree Point Angle Spotting Drill N/A 087902 N/A 1/2 in N/A 1-3/8 in N/A 3-3/4 in
01691280 N/A Precision Twist Drill® 1/4 Inch (in) Body Diameter, 4 Inch (in) Overall Length, and 90 Degree Point Angle Spotting Drill N/A 087905 N/A 1 in N/A 2-1/4 in N/A 6 in
01691291 N/A Precision Twist Drill® 1/2 Inch (in) Body Diameter, 6 Inch (in) Overall Length, and 90 Degree Point Angle Spotting Drill N/A 087913 N/A 3/8 in N/A 1-1/8 in N/A 5 in
01691295 N/A Precision Twist Drill® 1 Inch (in) Body Diameter, 8 Inch (in) Overall Length, and 90 Degree Point Angle Spotting Drill N/A 087916 N/A 3/4 in N/A 1-7/8 in N/A 8 in
01691290 N/A Precision Twist Drill® 3/8 Inch (in) Body Diameter, 5 Inch (in) Overall Length, and 120 Degree Point Angle Spotting Drill N/A 087912 N/A 1/4 in N/A 3/4 in N/A 4 in
01691293 N/A Precision Twist Drill® 1/4 Inch (in) Body Diameter, 4 Inch (in) Overall Length, and 120 Degree Point Angle Spotting Drill N/A 087914 N/A 1/2 in N/A 1-3/8 in N/A 6 in
01691297 N/A Precision Twist Drill® 1/2 Inch (in) Body Diameter, 6 Inch (in) Overall Length, and 120 Degree Point Angle Spotting Drill N/A 087917 N/A 1 in N/A 2-1/4 in N/A 8 in
01691352 N/A Precision Twist Drill® 5/8 Inch (in) Body Diameter, 4-3/8 Inch (in) Overall Length, and 90 Degree Point Angle Spotting Drill N/A 087963 N/A 3/8 in N/A 1-1/8 in N/A 5 in
01691351 N/A Precision Twist Drill® 3/8 Inch (in) Body Diameter, 3-1/8 Inch (in) Overall Length, and 90 Degree Point Angle Spotting Drill N/A 087962 N/A 1/4 in N/A 3/4 in N/A 4 in
01691355 N/A Precision Twist Drill® 3/4 Inch (in) Body Diameter, 5 Inch (in) Overall Length, and 90 Degree Point Angle Spotting Drill N/A 087964 N/A 1/2 in N/A 1-3/8 in N/A 6 in
Unit of Measure
1