COMPANY HEADER
Print Back
Brennan 1/2 x 1/2 x 1/2 x 1/2 Inch (in) Female Pipe Rigid End Style Stainless Steel Cross (00325258)
Unit of Measure
1 

Item #

Item Name

End 1 Size

End 2 Size

End 3 Size

End 4 Size

00325258 N/A Brennan 1/2 x 1/2 x 1/2 x 1/2 Inch (in) Female Pipe Rigid End Style Stainless Steel Cross N/A 1/2 in N/A 1/2 in N/A 1/2 in N/A 1/2 in
01472437 N/A Brennan 1/8 x 1/8 x 1/8 x 1/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Cross N/A 1/8 in N/A 1/8 in N/A 1/8 in N/A 1/8 in
00314887 N/A Brennan 1/4 x 1/4 x 1/4 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Stainless Steel Cross N/A 1/4 in N/A 1/4 in N/A 1/4 in N/A 1/4 in
00314891 N/A Brennan 3/8 x 3/8 x 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Stainless Steel Cross N/A 3/8 in N/A 3/8 in N/A 3/8 in N/A 3/8 in
00314894 N/A Brennan 1/2 x 1/2 x 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Stainless Steel Cross N/A 1/2 in N/A 1/2 in N/A 1/2 in N/A 1/2 in
01369420 N/A Brennan 3/4 x 3/4 x 3/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Stainless Steel Cross N/A 3/4 in N/A 3/4 in N/A 3/4 in N/A 3/4 in
01369421 N/A Brennan 1 x 1 x 1 x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Stainless Steel Cross N/A 1 in N/A 1 in N/A 1 in N/A 1 in
02481880 N/A Brennan 3/8 x 3/8 x 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Cross N/A 3/8 in N/A 3/8 in N/A 3/8 in N/A 3/8 in
03518484 N/A Brennan 1/2 x 1/2 x 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Cross N/A 1/2 in N/A 1/2 in N/A 1/2 in N/A 1/2 in
02481881 N/A Brennan 3/4 x 3/4 x 3/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Cross N/A 3/4 in N/A 3/4 in N/A 3/4 in N/A 3/4 in
00325252 N/A Brennan 1/4 x 1/4 x 1/4 x 1/4 Inch (in) Female Pipe Rigid End Style Cross N/A 1/4 in N/A 1/4 in N/A 1/4 in N/A 1/4 in
00325255 N/A Brennan 3/8 x 3/8 x 3/8 x 3/8 Inch (in) Female Pipe Rigid End Style Cross N/A 3/8 in N/A 3/8 in N/A 3/8 in N/A 3/8 in
02481351 N/A Brennan 3/4 x 3/4 x 3/4 x 3/4 Inch (in) Female Pipe Rigid End Style Cross N/A 3/4 in N/A 3/4 in N/A 3/4 in N/A 3/4 in
02481352 N/A Brennan 1 x 1 x 1 x 1 Inch (in) Female Pipe Rigid End Style Cross N/A 1 in N/A 1 in N/A 1 in N/A 1 in
02567259 N/A Brennan 1/4 x 1/4 x 1/4 x 1/4 Inch (in) Female Pipe Rigid End Style Cross N/A 1/4 in N/A 1/4 in N/A 1/4 in N/A 1/4 in
00328051 N/A Brennan 1/4 x 1/4 x 1/4 x 1/4 Inch (in) Female Pipe Rigid End Style Cross N/A 1/4 in N/A 1/4 in N/A 1/4 in N/A 1/4 in
00328199 N/A Brennan 3/8 x 3/8 x 3/8 x 3/8 Inch (in) Female Pipe Rigid End Style Cross N/A 3/8 in N/A 3/8 in N/A 3/8 in N/A 3/8 in
00327992 N/A Brennan 1/2 x 1/2 x 1/2 x 1/2 Inch (in) Female Pipe Rigid End Style Cross N/A 1/2 in N/A 1/2 in N/A 1/2 in N/A 1/2 in
03518215 N/A Brennan 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male O-Ring Boss End Style x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Cross N/A 3/8 in N/A 3/8 in N/A 3/8 in N/A 3/8 in
00264658 N/A Brennan 3/8 x 3/8 x 3/8 x 3/8 Inch (in) Male Flat Face O-Ring End Style Cross N/A 3/8 in N/A 3/8 in N/A 3/8 in N/A 3/8 in
00264662 N/A Brennan 1/2 x 1/2 x 1/2 x 1/2 Inch (in) Male Flat Face O-Ring End Style Cross N/A 1/2 in N/A 1/2 in N/A 1/2 in N/A 1/2 in
00264666 N/A Brennan 5/8 x 5/8 x 5/8 x 5/8 Inch (in) Male Flat Face O-Ring End Style Cross N/A 5/8 in N/A 5/8 in N/A 5/8 in N/A 5/8 in
00264670 N/A Brennan 3/4 x 3/4 x 3/4 x 3/4 Inch (in) Male Flat Face O-Ring End Style Cross N/A 3/4 in N/A 3/4 in N/A 3/4 in N/A 3/4 in
00264674 N/A Brennan 1 x 1 x 1 x 1 Inch (in) Male Flat Face O-Ring End Style Cross N/A 1 in N/A 1 in N/A 1 in N/A 1 in
Unit of Measure
1