Item # |
Item Name |
Radial Dynamic Load Capacity |
Roller Diameter |
Roller Width |
Stud Diameter |
|---|---|---|---|---|---|
| 06222036 | N/A Smith Bearing 35 Millimeter (mm) Roller Diameter Flat Cam Follower | N/A 23000 lb | N/A 35 mm | N/A 18 mm | N/A 16 mm |
| 03666001 | N/A Smith Bearing 40 Millimeter (mm) Roller Diameter Flat Cam Follower | N/A 24800 lb | N/A 40 mm | N/A 20 mm | N/A 18 mm |
| 06222034 | N/A Smith Bearing 52 Millimeter (mm) Roller Diameter Flat Cam Follower | N/A 43500 lb | N/A 52 mm | N/A 24 mm | N/A 20 mm |
| 06222037 | N/A Smith Bearing 62 Millimeter (mm) Roller Diameter Flat Cam Follower | N/A 59000 lb | N/A 62 mm | N/A 29 mm | N/A 24 mm |
| 06222033 | N/A Smith Bearing 72 Millimeter (mm) Roller Diameter Flat Cam Follower | N/A 65000 lb | N/A 72 mm | N/A 29 mm | N/A 24 mm |
| 06222032 | N/A Smith Bearing 80 Millimeter (mm) Roller Diameter Flat Cam Follower | N/A 95000 lb | N/A 80 mm | N/A 35 mm | N/A 30 mm |
| 06222038 | N/A Smith Bearing 85 Millimeter (mm) Roller Diameter Flat Cam Follower | N/A 96000 lb | N/A 85 mm | N/A 35 mm | N/A 30 mm |
| 06170295 | N/A Smith Bearing 90 Millimeter (mm) Roller Diameter Flat Cam Follower | N/A 95000 lb | N/A 90 mm | N/A 35 mm | N/A 30 mm |
| 01450088 | N/A Smith Bearing 1.5000 Inch (in) Roller Diameter Flat Cam Follower | N/A 2520 lb | N/A 1.5000 in | N/A 1.1875 in | N/A 0.6250 in |
| 01450087 | N/A Smith Bearing 1.7500 Inch (in) Roller Diameter Flat Cam Follower | N/A 2520 lb | N/A 1.7500 in | N/A 1.1875 in | N/A 0.7500 in |
| 01450086 | N/A Smith Bearing 2.0000 Inch (in) Roller Diameter Flat Cam Follower | N/A 3490 lb | N/A 2.0000 in | N/A 1.6875 in | N/A 0.8750 in |
| 01450084 | N/A Smith Bearing 2.5000 Inch (in) Roller Diameter Flat Cam Follower | N/A 5120 lb | N/A 2.5000 in | N/A 1.6875 in | N/A 1.0000 in |
| 01450085 | N/A Smith Bearing 2.2500 Inch (in) Roller Diameter Flat Cam Follower | N/A 3490 lb | N/A 2.2500 in | N/A 1.6875 in | N/A 0.8750 in |
| 01450083 | N/A Smith Bearing 2.7500 Inch (in) Roller Diameter Flat Cam Follower | N/A 5120 lb | N/A 2.7500 in | N/A 1.6875 in | N/A 1.0000 in |
| 01450082 | N/A Smith Bearing 3.0000 Inch (in) Roller Diameter Flat Cam Follower | N/A 14300 lb | N/A 3.0000 in | N/A 2.0000 in | N/A 1.2500 in |
| 01450080 | N/A Smith Bearing 3.5000 Inch (in) Roller Diameter Flat Cam Follower | N/A 14300 lb | N/A 3.5000 in | N/A 2.0000 in | N/A 1.2500 in |
| 01450081 | N/A Smith Bearing 3.2500 Inch (in) Roller Diameter Flat Cam Follower | N/A 14300 lb | N/A 3.2500 in | N/A 2.0000 in | N/A 1.2500 in |
| 01450079 | N/A Smith Bearing 4.0000 Inch (in) Roller Diameter Flat Cam Follower | N/A 14300 lb | N/A 4.0000 in | N/A 2.0000 in | N/A 1.2500 in |
| 01450077 | N/A Smith Bearing 5.0000 Inch (in) Roller Diameter Flat Cam Follower | N/A 35800 lb | N/A 5.0000 in | N/A 3.0000 in | N/A 2.0000 in |
| 01450076 | N/A Smith Bearing 6.0000 Inch (in) Roller Diameter Flat Cam Follower | N/A 35800 lb | N/A 6.0000 in | N/A 3.0000 in | N/A 2.5000 in |