COMPANY HEADER
Print Back
Smith Bearing 1.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower (05942240)
Unit of Measure
1 2 3 4 

Item #

Item Name

Roller Diameter

Roller Material

Roller Width

Stud Length

03075435 N/A Smith Bearing 2.7500 Inch (in) Roller Diameter and 15280 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 2.7500 in N/A Steel N/A 1.5000 in N/A 2.2500 in
03075424 N/A Smith Bearing 2.7500 Inch (in) Roller Diameter and 15280 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 2.7500 in N/A Steel N/A 1.5000 in N/A 2.2500 in
00097693 N/A Smith Bearing 2.7500 Inch (in) Roller Diameter and 15280 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 2.7500 in N/A Steel N/A 1.5000 in N/A 2.2500 in
03075436 N/A Smith Bearing 2.0000 Inch (in) Roller Diameter and 10370 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 2.0000 in N/A Steel N/A 1.2500 in N/A 2.0000 in
03075421 N/A Smith Bearing 2.0000 Inch (in) Roller Diameter and 10370 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 2.0000 in N/A Steel N/A 1.2500 in N/A 2.0000 in
05942640 N/A Smith Bearing 2.0000 Inch (in) Roller Diameter and 10370 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 2.0000 in N/A Stainless Steel N/A 1.2500 in N/A 2.0000 in
00097680 N/A Smith Bearing 2.0000 Inch (in) Roller Diameter and 10370 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 2.0000 in N/A Steel N/A 1.2500 in N/A 2.0000 in
03075437 N/A Smith Bearing 3.5000 Inch (in) Roller Diameter and 29660 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 3.5000 in N/A Steel N/A 2.0000 in N/A 2.7500 in
05942645 N/A Smith Bearing 3.2500 Inch (in) Roller Diameter and 20200 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 3.2500 in N/A Steel N/A 1.7500 in N/A 2.5000 in
04674466 N/A Smith Bearing 3.2500 Inch (in) Roller Diameter and 20200 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 3.2500 in N/A Steel N/A 1.7500 in N/A 2.5000 in
04665333 N/A Smith Bearing 3.0000 Inch (in) Roller Diameter and 20200 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 3.0000 in N/A Steel N/A 1.7500 in N/A 2.5000 in
05942646 N/A Smith Bearing 3.0000 Inch (in) Roller Diameter and 20200 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 3.0000 in N/A Steel N/A 1.7500 in N/A 2.5000 in
03075408 N/A Smith Bearing 0.7500 Inch (in) Roller Diameter and 2140 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 0.7500 in N/A Steel N/A 0.5000 in N/A 0.8750 in
03071597 N/A Smith Bearing 0.7500 Inch (in) Roller Diameter and 2140 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 0.7500 in N/A Steel N/A 0.5000 in N/A 0.8750 in
05942643 N/A Smith Bearing 0.7500 Inch (in) Roller Diameter and 2140 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 0.7500 in N/A Stainless Steel N/A 0.5000 in N/A 0.8750 in
00097639 N/A Smith Bearing 0.7500 Inch (in) Roller Diameter and 2140 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 0.7500 in N/A Steel N/A 0.5000 in N/A 0.8750 in
03075438 N/A Smith Bearing 4.0000 Inch (in) Roller Diameter and 35980 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 4.0000 in N/A Steel N/A 2.2500 in N/A 3.5000 in
03075439 N/A Smith Bearing 0.6250 Inch (in) Roller Diameter and 1320 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 0.6250 in N/A Steel N/A 0.4375 in N/A 0.7500 in
03075412 N/A Smith Bearing 0.6250 Inch (in) Roller Diameter and 1320 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 0.6250 in N/A Steel N/A 0.4375 in N/A 0.7500 in
04540501 N/A Smith Bearing 0.6250 Inch (in) Roller Diameter and 1320 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 0.6250 in N/A Stainless Steel N/A 0.4375 in N/A 0.7500 in
00097632 N/A Smith Bearing 0.6250 Inch (in) Roller Diameter and 1320 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 0.6250 in N/A Steel N/A 0.4375 in N/A 0.7500 in
03075409 N/A Smith Bearing 0.8750 Inch (in) Roller Diameter and 2140 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 0.8750 in N/A Steel N/A 0.5000 in N/A 0.8750 in
02060244 N/A Smith Bearing 0.8750 Inch (in) Roller Diameter and 2140 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 0.8750 in N/A Steel N/A 0.5000 in N/A 0.8750 in
04290997 N/A Smith Bearing 0.8750 Inch (in) Roller Diameter and 2140 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 0.8750 in N/A Stainless Steel N/A 0.5000 in N/A 0.8750 in
00097643 N/A Smith Bearing 0.8750 Inch (in) Roller Diameter and 2140 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 0.8750 in N/A Steel N/A 0.5000 in N/A 0.8750 in
Unit of Measure
1 2 3 4