COMPANY HEADER
Print Back
Smith Bearing 1.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower (05942240)
Unit of Measure
1 2 3 4 

Item #

Item Name

Roller Diameter

Roller Material

Roller Width

Stud Length

00097555 N/A Smith Bearing 1.5000 Inch (in) Roller Diameter and 5330 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 1.5000 in N/A Steel N/A 0.875 in N/A 1.5000 in
00097543 N/A Smith Bearing 1.2500 Inch (in) Roller Diameter and 4060 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 1.2500 in N/A Steel N/A 0.7500 in N/A 1.2500 in
00097537 N/A Smith Bearing 1.1250 Inch (in) Roller Diameter and 2850 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 1.1250 in N/A Steel N/A 0.625 in N/A 1.0000 in
00097567 N/A Smith Bearing 1.7500 Inch (in) Roller Diameter and 7600 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 1.7500 in N/A Steel N/A 1 in N/A 0.7500 in
00097549 N/A Smith Bearing 1.3750 Inch (in) Roller Diameter and 4060 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 1.3750 in N/A Steel N/A 0.7500 in N/A 1.2500 in
00097561 N/A Smith Bearing 1.6250 Inch (in) Roller Diameter and 5330 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 1.6250 in N/A Steel N/A 0.875 in N/A 1.5000 in
00097573 N/A Smith Bearing 1.8750 Inch (in) Roller Diameter and 7600 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 1.8750 in N/A Steel N/A 1 in N/A 1.7500 in
00097531 N/A Smith Bearing 1.0000 Inch (in) Roller Diameter and 2850 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 1.0000 in N/A Steel N/A 0.625 in N/A 1.0000 in
00097501 N/A Smith Bearing 0.5000 Inch (in) Roller Diameter and 970 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 0.5000 in N/A Steel N/A 0.3750 in N/A 0.6250 in
00097590 N/A Smith Bearing 2.5000 Inch (in) Roller Diameter and 15280 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 2.5000 in N/A Steel N/A 1.5000 in N/A 2.2500 in
00097585 N/A Smith Bearing 2.2500 Inch (in) Roller Diameter and 10050 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 2.2500 in N/A Steel N/A 1.2500 in N/A 2.0000 in
00097595 N/A Smith Bearing 2.7500 Inch (in) Roller Diameter and 15280 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 2.7500 in N/A Steel N/A 1.5000 in N/A 2.2500 in
00097579 N/A Smith Bearing 2.0000 Inch (in) Roller Diameter and 10050 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 2.0000 in N/A Steel N/A 1.2500 in N/A 2.0000 in
02108688 N/A Smith Bearing 3.5000 Inch (in) Roller Diameter and 29660 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 3.5000 in N/A Steel N/A 2.0000 in N/A 2.7500 in
00097605 N/A Smith Bearing 3.2500 Inch (in) Roller Diameter and 20200 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 3.2500 in N/A Steel N/A 1.7500 in N/A 2.5000 in
00097600 N/A Smith Bearing 3.0000 Inch (in) Roller Diameter and 20200 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 3.0000 in N/A Steel N/A 1.7500 in N/A 2.5000 in
00097519 N/A Smith Bearing 0.7500 Inch (in) Roller Diameter and 2140 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 0.7500 in N/A Steel N/A 0.5000 in N/A 0.8750 in
00097510 N/A Smith Bearing 0.6250 Inch (in) Roller Diameter and 1210 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 0.6250 in N/A Steel N/A 0.4375 in N/A 0.7500 in
00097525 N/A Smith Bearing 0.8750 Inch (in) Roller Diameter and 2140 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 0.8750 in N/A Steel N/A 0.5000 in N/A 0.8750 in
06222035 N/A Smith Bearing 47 Millimeter (mm) Roller Diameter and 39000 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower N/A 47 mm N/A Steel N/A 24 mm N/A 40.50 mm
Unit of Measure
1 2 3 4