Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
---|---|---|---|---|---|
01674496 | N/A INA (Schaeffler) 30 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 1530 lbf | N/A 1890 lbf | N/A 30 mm | N/A 14 mm |
00139038 | N/A INA (Schaeffler) 35 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 3600 lbf | N/A 4100 lbf | N/A 35 mm | N/A 18 mm |
00126760 | N/A INA (Schaeffler) 90 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 17300 lbf | N/A 24700 lbf | N/A 90 mm | N/A 35 mm |
00126712 | N/A INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 9100 lbf | N/A 11500 lbf | N/A 62 mm | N/A 28 mm |
02888383 | N/A INA (Schaeffler) 90 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 17300 lbf | N/A 20500 lbf | N/A 90 mm | N/A 35 mm |
02291175 | N/A INA (Schaeffler) 22 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 1000 lbf | N/A 1170 lbf | N/A 22 mm | N/A 12 mm |
02417880 | N/A INA (Schaeffler) 32 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 1600 lbf | N/A 2020 lbf | N/A 32 mm | N/A 14 mm |
00138244 | N/A INA (Schaeffler) 40 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 3350 lbf | N/A 6000 lbf | N/A 40 mm | N/A 20 mm |
01514974 | N/A INA (Schaeffler) 72 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 6300 lbf | N/A 11900 lbf | N/A 72 mm | N/A 29 mm |
00138223 | N/A INA (Schaeffler) 26 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 1640 lbf | N/A 2550 lbf | N/A 26 mm | N/A 12 mm |
01629454 | N/A INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 16100 N | N/A 10700 N | N/A 52 mm | N/A 20.6 mm |