Item # |
Item Name |
Bearing Element |
Flange Diameter |
Flange Thickness |
Radial Dynamic Load Capacity |
---|---|---|---|---|---|
00088453 | N/A Osborn Load Runners 2.5000 Inch (in) Roller Diameter Flanged Cam Follower | N/A Balls - One Row | N/A 3.1875 in | N/A 0.5930 in | N/A 5190 lb |
00088471 | N/A Osborn Load Runners 3.5000 Inch (in) Roller Diameter Flanged Cam Follower | N/A Tapered Rollers | N/A 4.4375 in | N/A 0.5930 in | N/A 14270 lb |
00088500 | N/A Osborn Load Runners 7.0000 Inch (in) Roller Diameter Flanged Cam Follower | N/A Tapered Rollers | N/A 7.9375 in | N/A 0.7180 in | N/A 35840 lb |
02171218 | N/A Osborn Load Runners 1.2500 Inch (in) Roller Diameter Flanged Cam Follower | N/A Balls - One Row | N/A 1.5625 in | N/A 0.2190 in | N/A 1350 lb |
00088478 | N/A Osborn Load Runners 4.0000 Inch (in) Roller Diameter Flanged Cam Follower | N/A Tapered Rollers | N/A 4.9375 in | N/A 0.5930 in | N/A 14270 lb |
00088451 | N/A Osborn Load Runners 2.5000 Inch (in) Roller Diameter Flanged Cam Follower | N/A Balls - One Row | N/A 3.1875 in | N/A 0.5930 in | N/A 5190 lb |
00088482 | N/A Osborn Load Runners 2.5000 Inch (in) Roller Diameter Flanged Cam Follower | N/A Balls - One Row | N/A 3.0000 in | N/A 0.5000 in | N/A 5190 lb |
00088504 | N/A Osborn Load Runners 8.0000 Inch (in) Roller Diameter Flanged Cam Follower | N/A Tapered Rollers | N/A 8.9375 in | N/A 0.7180 in | N/A 35840 lb |
00088458 | N/A Osborn Load Runners 2.7500 Inch (in) Roller Diameter Flanged Cam Follower | N/A Balls - One Row | N/A 3.4375 in | N/A 0.5930 in | N/A 5190 lb |
00088476 | N/A Osborn Load Runners 4.0000 Inch (in) Roller Diameter Flanged Cam Follower | N/A Tapered Rollers | N/A 4.9375 in | N/A 0.5930 in | N/A 14270 lb |
00088446 | N/A Osborn Load Runners 2.2500 Inch (in) Roller Diameter Flanged Cam Follower | N/A Balls - One Row | N/A 2.9375 in | N/A 0.5930 in | N/A 3830 lb |
00088432 | N/A Osborn Load Runners 1.5000 Inch (in) Roller Diameter Flanged Cam Follower | N/A Balls - One Row | N/A 2.0000 in | N/A 0.3430 in | N/A 2430 lb |
00088616 | N/A Osborn Load Runners 8.0000 Inch (in) Roller Diameter Flanged Cam Follower | N/A Tapered Rollers | N/A 8.9375 in | N/A 0.7180 in | N/A 83890 lb |
03184155 | N/A Osborn Load Runners 4.0000 Inch (in) Roller Diameter Flanged Cam Follower | N/A Tapered Rollers | N/A 4.9375 in | N/A 0.5930 in | N/A 14270 lb |
00088438 | N/A Osborn Load Runners 1.7500 Inch (in) Roller Diameter Flanged Cam Follower | N/A Balls - One Row | N/A 2.4375 in | N/A 0.3430 in | N/A 2760 lb |
01544792 | N/A Osborn Load Runners 3.0000 Inch (in) Roller Diameter Flanged Cam Follower | N/A Tapered Rollers | N/A 3.9375 in | N/A 0.5930 in | N/A 10890 lb |
00088441 | N/A Osborn Load Runners 2.0000 Inch (in) Roller Diameter Flanged Cam Follower | N/A Balls - One Row | N/A 2.6875 in | N/A 0.5930 in | N/A 3830 lb |
02171214 | N/A Osborn Load Runners 1.2500 Inch (in) Roller Diameter Flanged Cam Follower | N/A Balls - One Row | N/A 1.5625 in | N/A 0.2190 in | N/A 1350 lb |
02171212 | N/A Osborn Load Runners 1.0000 Inch (in) Roller Diameter Flanged Cam Follower | N/A Balls - One Row | N/A 1.3750 in | N/A 0.2190 in | N/A 630 lb |
00088428 | N/A Osborn Load Runners 1.5000 Inch (in) Roller Diameter Flanged Cam Follower | N/A Balls - One Row | N/A 2.1875 in | N/A 0.3430 in | N/A 2760 lb |
02845029 | N/A Osborn Load Runners 2.5000 Inch (in) Roller Diameter Flanged Cam Follower | N/A Tapered Rollers | N/A 2.6875 in | N/A 0.5000 in | N/A 10880 lb |
00088463 | N/A Osborn Load Runners 3.0000 Inch (in) Roller Diameter Flanged Cam Follower | N/A Tapered Rollers | N/A 3.9375 in | N/A 0.5930 in | N/A 14270 lb |
00088448 | N/A Osborn Load Runners 2.2500 Inch (in) Roller Diameter Flanged Cam Follower | N/A Balls - One Row | N/A 2.9375 in | N/A 0.5930 in | N/A 3830 lb |
00088484 | N/A Osborn Load Runners 4.5000 Inch (in) Roller Diameter Flanged Cam Follower | N/A Tapered Rollers | N/A 5.4375 in | N/A 0.5930 in | N/A 14270 lb |
02171213 | N/A Osborn Load Runners 1.1250 Inch (in) Roller Diameter Flanged Cam Follower | N/A Balls - One Row | N/A 1.5000 in | N/A 0.2190 in | N/A 630 lb |