COMPANY HEADER
Print Back
PCI Procal Inc. SCCFE Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower (01470670)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

Roller Width

01470656 N/A PCI Procal Inc. SCCF-SH Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 8090 lbf N/A 21140 lbf N/A 2.0000 in N/A 1.2500 in
01470646 N/A PCI Procal Inc. SCCF-S Series 3.5000 Inch (in) Roller Diameter Crowned Cam Follower N/A 23630 lbf N/A 63250 lbf N/A 3.5000 in N/A 2.0000 in
01470825 N/A PCI Procal Inc. HCCF-SH Series 3.2500 Inch (in) Roller Diameter Crowned Cam Follower N/A 17620 lbf N/A 49820 lbf N/A 3.2500 in N/A 1.7500 in
01470663 N/A PCI Procal Inc. SCCF-SH Series 4.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 30270 lbf N/A 89540 lbf N/A 4.0000 in N/A 2.2500 in
01470661 N/A PCI Procal Inc. SCCF-SH Series 3.2500 Inch (in) Roller Diameter Crowned Cam Follower N/A 17620 lbf N/A 49820 lbf N/A 3.2500 in N/A 1.7500 in
01470814 N/A PCI Procal Inc. HCCF-S Series 2.5000 Inch (in) Roller Diameter Crowned Cam Follower N/A 11720 lbf N/A 32900 lbf N/A 2.5000 in N/A 1.5000 in
01470829 N/A PCI Procal Inc. HCCF-SH Series 6.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 61690 lbf N/A 160900 lbf N/A 6.0000 in N/A 3.25 in
01470674 N/A PCI Procal Inc. SCCFE Series 3.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 17620 lbf N/A 49820 lbf N/A 3.0000 in N/A 1.7500 in
01470648 N/A PCI Procal Inc. SCCFE Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 8090 lbf N/A 21140 lbf N/A 2.0000 in N/A 1.2500 in
04400342 N/A PCI Procal Inc. CDC Series 4.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 47200 lbf N/A 67200 lbf N/A 4.0000 in N/A 2.2500 in
04400344 N/A PCI Procal Inc. CDC Series 6.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 102000 lbf N/A 155500 lbf N/A 6.0000 in N/A 3.25 in
01470822 N/A PCI Procal Inc. HCCF-SH Series 2.5000 Inch (in) Roller Diameter Crowned Cam Follower N/A 11720 lbf N/A 32900 lbf N/A 2.5000 in N/A 1.5000 in
01470672 N/A PCI Procal Inc. SCCFE Series 2.5000 Inch (in) Roller Diameter Crowned Cam Follower N/A 11720 lbf N/A 32900 lbf N/A 2.5000 in N/A 1.5000 in
01470660 N/A PCI Procal Inc. SCCF-SH Series 3.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 17620 lbf N/A 49820 lbf N/A 3.0000 in N/A 1.7500 in
02467179 N/A PCI Procal Inc. SCCF-SH Series 9.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 151400 lbf N/A 366860 lbf N/A 9.0000 in N/A 4.7500 in
01470641 N/A PCI Procal Inc. SCCF-S Series 2.2500 Inch (in) Roller Diameter Crowned Cam Follower N/A 8090 lbf N/A 21140 lbf N/A 2.2500 in N/A 1.2500 in
04400346 N/A PCI Procal Inc. CDC Series 8.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 169200 lbf N/A 267500 lbf N/A 8.0000 in N/A 4.2500 in
04400338 N/A PCI Procal Inc. CDC Series 10.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 260700 lbf N/A 424800 lbf N/A 10.0000 in N/A 5.2500 in
01470815 N/A PCI Procal Inc. HCCF-S Series 2.7500 Inch (in) Roller Diameter Crowned Cam Follower N/A 11720 lbf N/A 32900 lbf N/A 2.7500 in N/A 1.5000 in
04400347 N/A PCI Procal Inc. CDC Series 9.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 210600 lbf N/A 337200 lbf N/A 9.0000 in N/A 4.7500 in
02467180 N/A PCI Procal Inc. SCCF-SH Series 10.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 160480 lbf N/A 431130 lbf N/A 10.0000 in N/A 5.2500 in
01470657 N/A PCI Procal Inc. SCCF-SH Series 2.2500 Inch (in) Roller Diameter Crowned Cam Follower N/A 8090 lbf N/A 21140 lbf N/A 2.2500 in N/A 1.2500 in
01470645 N/A PCI Procal Inc. SCCF-S Series 3.2500 Inch (in) Roller Diameter Crowned Cam Follower N/A 17620 lbf N/A 49820 lbf N/A 3.2500 in N/A 1.7500 in
01470818 N/A PCI Procal Inc. HCCF-S Series 3.5000 Inch (in) Roller Diameter Crowned Cam Follower N/A 23630 lbf N/A 63250 lbf N/A 3.5000 in N/A 2.0000 in
04400340 N/A PCI Procal Inc. CDC Series 3.2500 Inch (in) Roller Diameter Crowned Cam Follower N/A 27600 lbf N/A 38000 lbf N/A 3.2500 in N/A 1.7500 in
Unit of Measure
 1 2 3 4 5 »