COMPANY HEADER
Print Back
PCI Procal Inc. SCCFE Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower (01470670)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

Roller Width

09395602 N/A PCI Procal Inc. CDC-R Series 2.2500 Inch (in) Roller Diameter Crowned Cam Follower N/A 12140 lbf N/A 15309 lbf N/A 2.2500 in N/A 1.2500 in
09395630 N/A PCI Procal Inc. CDC-R-H Series 2.2500 Inch (in) Roller Diameter Crowned Cam Follower N/A 12140 lbf N/A 15309 lbf N/A 2.2500 in N/A 1.2500 in
09395617 N/A PCI Procal Inc. CDC-H Series 2.5000 Inch (in) Roller Diameter Crowned Cam Follower N/A 18592 lbf N/A 24279 lbf N/A 2.5000 in N/A 1.5000 in
09395603 N/A PCI Procal Inc. CDC-R Series 2.5000 Inch (in) Roller Diameter Crowned Cam Follower N/A 18592 lbf N/A 24279 lbf N/A 2.5000 in N/A 1.5000 in
09395631 N/A PCI Procal Inc. CDC-R-H Series 2.5000 Inch (in) Roller Diameter Crowned Cam Follower N/A 18592 lbf N/A 24279 lbf N/A 2.5000 in N/A 1.5000 in
09395618 N/A PCI Procal Inc. CDC-H Series 2.7500 Inch (in) Roller Diameter Crowned Cam Follower N/A 18592 lbf N/A 24279 lbf N/A 2.7500 in N/A 1.5000 in
09395604 N/A PCI Procal Inc. CDC-R Series 2.7500 Inch (in) Roller Diameter Crowned Cam Follower N/A 18592 lbf N/A 24279 lbf N/A 2.7500 in N/A 1.5000 in
09395632 N/A PCI Procal Inc. CDC-R-H Series 2.7500 Inch (in) Roller Diameter Crowned Cam Follower N/A 18592 lbf N/A 24279 lbf N/A 2.7500 in N/A 1.5000 in
09395619 N/A PCI Procal Inc. CDC-H Series 3.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 27600 lbf N/A 38000 lbf N/A 3.0000 in N/A 1.7500 in
09395633 N/A PCI Procal Inc. CDC-R-H Series 3.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 27600 lbf N/A 38000 lbf N/A 3.0000 in N/A 1.7500 in
09395620 N/A PCI Procal Inc. CDC-H Series 3.2500 Inch (in) Roller Diameter Crowned Cam Follower N/A 27600 lbf N/A 38000 lbf N/A 3.2500 in N/A 1.7500 in
09395606 N/A PCI Procal Inc. CDC-R Series 3.2500 Inch (in) Roller Diameter Crowned Cam Follower N/A 27600 lbf N/A 38000 lbf N/A 3.2500 in N/A 1.7500 in
09395634 N/A PCI Procal Inc. CDC-R-H Series 3.2500 Inch (in) Roller Diameter Crowned Cam Follower N/A 27600 lbf N/A 38000 lbf N/A 3.2500 in N/A 1.7500 in
09395621 N/A PCI Procal Inc. CDC-H Series 3.5000 Inch (in) Roller Diameter Crowned Cam Follower N/A 36000 lbf N/A 50100 lbf N/A 3.5000 in N/A 2.0000 in
09395607 N/A PCI Procal Inc. CDC-R Series 3.5000 Inch (in) Roller Diameter Crowned Cam Follower N/A 36000 lbf N/A 50100 lbf N/A 3.5000 in N/A 2.0000 in
09395622 N/A PCI Procal Inc. CDC-H Series 4.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 47200 lbf N/A 67200 lbf N/A 4.0000 in N/A 2.2500 in
09395608 N/A PCI Procal Inc. CDC-R Series 4.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 47200 lbf N/A 67200 lbf N/A 4.0000 in N/A 2.2500 in
09395636 N/A PCI Procal Inc. CDC-R-H Series 4.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 47200 lbf N/A 67200 lbf N/A 4.0000 in N/A 2.2500 in
09395623 N/A PCI Procal Inc. CDC-H Series 5.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 71000 lbf N/A 104700 lbf N/A 5.0000 in N/A 2.7500 in
09395609 N/A PCI Procal Inc. CDC-R Series 5.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 71000 lbf N/A 104700 lbf N/A 5.0000 in N/A 2.7500 in
09395637 N/A PCI Procal Inc. CDC-R-H Series 5.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 71000 lbf N/A 104700 lbf N/A 5.0000 in N/A 2.7500 in
09395624 N/A PCI Procal Inc. CDC-H Series 6.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 102000 lbf N/A 155500 lbf N/A 6.0000 in N/A 3.25 in
09395638 N/A PCI Procal Inc. CDC-R-H Series 6.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 102000 lbf N/A 155500 lbf N/A 6.0000 in N/A 3.25 in
09395625 N/A PCI Procal Inc. CDC-H Series 7.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 132400 lbf N/A 204800 lbf N/A 7.0000 in N/A 3.75 in
09395639 N/A PCI Procal Inc. CDC-R-H Series 7.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 132400 lbf N/A 204800 lbf N/A 7.0000 in N/A 3.75 in
Unit of Measure
« 6 7 8 9 10 »