COMPANY HEADER
Print Back
PCI Procal Inc. SCCFE Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower (01470670)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

Roller Width

07147248 N/A PCI Procal Inc. CTRE Series 3.5000 Inch (in) Roller Diameter Crowned Cam Follower N/A 14300 lbf N/A 20000 lbf N/A 3.5000 in N/A 1.9400 in
09362841 N/A PCI Procal Inc. CTRE Series 4.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 7393 lbf N/A 5036 lbf N/A 4.0000 in N/A 1.9400 in
07147249 N/A PCI Procal Inc. CTRE Series 4.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 14300 lbf N/A 20000 lbf N/A 4.0000 in N/A 1.9400 in
07147250 N/A PCI Procal Inc. CTRE Series 4.5000 Inch (in) Roller Diameter Crowned Cam Follower N/A 14300 lbf N/A 20000 lbf N/A 4.5000 in N/A 1.9400 in
07147251 N/A PCI Procal Inc. CTRE Series 5.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 35870 lbf N/A 58400 lbf N/A 5.0000 in N/A 2.9400 in
07147252 N/A PCI Procal Inc. CTRE Series 6.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 35830 lbf N/A 56200 lbf N/A 6.0000 in N/A 2.9400 in
09362849 N/A PCI Procal Inc. CTRE Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 3624 lbf N/A 2136 lbf N/A 2.0000 in N/A 1.6300 in
09362881 N/A PCI Procal Inc. CTRE Series 1.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 786 lbf N/A 467 lbf N/A 1.0000 in N/A 0.7510 in
09362882 N/A PCI Procal Inc. CTRE Series 1.1250 Inch (in) Roller Diameter Crowned Cam Follower N/A 786 lbf N/A 467 lbf N/A 1.1250 in N/A 0.7510 in
09362883 N/A PCI Procal Inc. CTRE Series 1.2500 Inch (in) Roller Diameter Crowned Cam Follower N/A 852 lbf N/A 605 lbf N/A 1.2500 in N/A 0.8100 in
09362885 N/A PCI Procal Inc. CTRE Series 1.5000 Inch (in) Roller Diameter Crowned Cam Follower N/A 1688 lbf N/A 1321 lbf N/A 1.5000 in N/A 1.1300 in
09362888 N/A PCI Procal Inc. CTRE Series 2.5000 Inch (in) Roller Diameter Crowned Cam Follower N/A 3828 lbf N/A 3398 lbf N/A 2.5000 in N/A 1.6300 in
09363109 N/A PCI Procal Inc. CXRE Series 2.5000 Inch (in) Roller Diameter Crowned Cam Follower N/A 10880 lbf N/A 7630 lbf N/A 2.5000 in N/A 1.5000 in
07148153 N/A PCI Procal Inc. SCCF-SH Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 8090 lbf N/A 21140 lbf N/A 2.0000 in N/A 1.2500 in
07148154 N/A PCI Procal Inc. SCCF-SH Series 2.2500 Inch (in) Roller Diameter Crowned Cam Follower N/A 8090 lbf N/A 21140 lbf N/A 2.2500 in N/A 1.2500 in
07148155 N/A PCI Procal Inc. SCCF-SH Series 2.5000 Inch (in) Roller Diameter Crowned Cam Follower N/A 11720 lbf N/A 32900 lbf N/A 2.5000 in N/A 1.5000 in
07148156 N/A PCI Procal Inc. SCCF-SH Series 2.7500 Inch (in) Roller Diameter Crowned Cam Follower N/A 11720 lbf N/A 32900 lbf N/A 2.7500 in N/A 1.5000 in
07148157 N/A PCI Procal Inc. SCCF-SH Series 3.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 17620 lbf N/A 49820 lbf N/A 3.0000 in N/A 1.7500 in
07148158 N/A PCI Procal Inc. SCCF-SH Series 3.2500 Inch (in) Roller Diameter Crowned Cam Follower N/A 17620 lbf N/A 49820 lbf N/A 3.2500 in N/A 1.7500 in
07148159 N/A PCI Procal Inc. SCCF-SH Series 3.5000 Inch (in) Roller Diameter Crowned Cam Follower N/A 23630 lbf N/A 63250 lbf N/A 3.5000 in N/A 2.0000 in
07148160 N/A PCI Procal Inc. SCCF-SH Series 4.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 30270 lbf N/A 89540 lbf N/A 4.0000 in N/A 2.2500 in
06221236 N/A PCI Procal Inc. CDC Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 12140 lbf N/A 15309 lbf N/A 2.0000 in N/A 1.2500 in
07147128 N/A PCI Procal Inc. CDC Series 2.2500 Inch (in) Roller Diameter Crowned Cam Follower N/A 12140 lbf N/A 15309 lbf N/A 2.2500 in N/A 1.2500 in
07147129 N/A PCI Procal Inc. CDC Series 2.5000 Inch (in) Roller Diameter Crowned Cam Follower N/A 18592 lbf N/A 24279 lbf N/A 2.5000 in N/A 1.5000 in
07147130 N/A PCI Procal Inc. CDC Series 2.7500 Inch (in) Roller Diameter Crowned Cam Follower N/A 18592 lbf N/A 24279 lbf N/A 2.7500 in N/A 1.5000 in
Unit of Measure
1 2 3 4 5 »