COMPANY HEADER
Print Back
PCI Procal Inc. PTRE Series 1.1250 Inch (in) Roller Diameter Cylindrical Cam Follower (02171203)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

Roller Width

01470581 N/A PCI Procal Inc. SCFE Series 3.2500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 17620 lbf N/A 49820 lbf N/A 3.2500 in N/A 1.7500 in
01470526 N/A PCI Procal Inc. SCFE Series 2.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 8090 lbf N/A 21140 lbf N/A 2.0000 in N/A 1.2500 in
01470535 N/A PCI Procal Inc. SCFE Series 4.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 30270 lbf N/A 89540 lbf N/A 4.0000 in N/A 2.2500 in
01470572 N/A PCI Procal Inc. SCFE Series 2.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 11720 lbf N/A 32900 lbf N/A 2.5000 in N/A 1.5000 in
01470585 N/A PCI Procal Inc. SCFE Series 4.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 30270 lbf N/A 89540 lbf N/A 4.0000 in N/A 2.2500 in
03071806 N/A PCI Procal Inc. SCFE Series 2.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 11720 lbf N/A 32900 lbf N/A 2.5000 in N/A 1.5000 in
02171203 N/A PCI Procal Inc. PTRE Series 1.1250 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 956 lbf N/A 480 lbf N/A 1.1250 in N/A 0.7500 in
03146631 N/A PCI Procal Inc. SCFE Series 2.7500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 11720 lbf N/A 32900 lbf N/A 2.7500 in N/A 1.5000 in
01470569 N/A PCI Procal Inc. SCFE Series 2.2500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 8090 lbf N/A 21140 lbf N/A 2.2500 in N/A 1.2500 in
04400374 N/A PCI Procal Inc. PDCE Series 3.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 36000 lbf N/A 50100 lbf N/A 3.5000 in N/A 2.0000 in
01470567 N/A PCI Procal Inc. SCFE Series 2.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 8090 lbf N/A 21140 lbf N/A 2.0000 in N/A 1.2500 in
01470575 N/A PCI Procal Inc. SCFE Series 2.7500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 11720 lbf N/A 32900 lbf N/A 2.7500 in N/A 1.5000 in
01470532 N/A PCI Procal Inc. SCFE Series 3.2500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 17620 lbf N/A 49820 lbf N/A 3.2500 in N/A 1.7500 in
01470534 N/A PCI Procal Inc. SCFE Series 3.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 23630 lbf N/A 63250 lbf N/A 3.5000 in N/A 2.0000 in
04400372 N/A PCI Procal Inc. PDCE Series 3.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 27600 lbf N/A 38000 lbf N/A 3.0000 in N/A 1.7500 in
02171206 N/A PCI Procal Inc. PTRE Series 5.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 35870 lbf N/A 58400 lbf N/A 5.0000 in N/A 2.9400 in
01470583 N/A PCI Procal Inc. SCFE Series 3.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 23630 lbf N/A 63250 lbf N/A 3.5000 in N/A 2.0000 in
02171202 N/A PCI Procal Inc. PTRE Series 1.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 956 lbf N/A 480 lbf N/A 1.0000 in N/A 0.7500 in
02171205 N/A PCI Procal Inc. PTRE Series 1.3750 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 1231 lbf N/A 640 lbf N/A 1.3750 in N/A 0.8100 in
04400375 N/A PCI Procal Inc. PDCE Series 4.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 47200 lbf N/A 67200 lbf N/A 4.0000 in N/A 2.2500 in
00088656 N/A PCI Procal Inc. PTRE Series 4.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 14300 lbf N/A 20000 lbf N/A 4.5000 in N/A 1.9400 in
03071794 N/A PCI Procal Inc. SCFE Series 2.2500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 8090 lbf N/A 21140 lbf N/A 2.2500 in N/A 1.2500 in
01470530 N/A PCI Procal Inc. SCFE Series 3.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 17620 lbf N/A 49820 lbf N/A 3.0000 in N/A 1.7500 in
04400373 N/A PCI Procal Inc. PDCE Series 3.2500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 27600 lbf N/A 38000 lbf N/A 3.2500 in N/A 1.7500 in
01470578 N/A PCI Procal Inc. SCFE Series 3.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 17620 lbf N/A 49820 lbf N/A 3.0000 in N/A 1.7500 in
Unit of Measure
 1 2 3 4 5 »