COMPANY HEADER
Print Back
PCI Procal Inc. PTRE Series 1.1250 Inch (in) Roller Diameter Cylindrical Cam Follower (02171203)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

Roller Width

03031536 N/A PCI Procal Inc. MPTRE Series 90 Millimeter (mm) Roller Diameter Cylindrical Cam Follower N/A 14292.135 lbf N/A 20000 lbf N/A 90 mm N/A 50.40 mm
07377891 N/A PCI Procal Inc. NPTRE Series 1.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 956 lbf N/A 480 lbf N/A 1.0000 in N/A 0.7510 in
09362710 N/A PCI Procal Inc. NPTRE Series 1.1250 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 956 lbf N/A 480 lbf N/A 1.1250 in N/A 0.7510 in
06620381 N/A PCI Procal Inc. NPTRE Series 1.2500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 1231 lbf N/A 640 lbf N/A 1.2500 in N/A 0.8100 in
09362711 N/A PCI Procal Inc. NPTRE Series 1.3750 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 1231 lbf N/A 640 lbf N/A 1.3750 in N/A 0.8100 in
06964937 N/A PCI Procal Inc. NPTRE Series 1.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 2651 lbf N/A 1394 lbf N/A 1.5000 in N/A 1.1300 in
09362712 N/A PCI Procal Inc. NPTRE Series 1.7500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 2651 lbf N/A 1394 lbf N/A 1.7500 in N/A 1.1300 in
09362713 N/A PCI Procal Inc. NPTRE Series 2.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 3624 lbf N/A 2136 lbf N/A 2.0000 in N/A 1.6300 in
09362714 N/A PCI Procal Inc. NPTRE Series 2.2500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 3624 lbf N/A 2136 lbf N/A 2.2500 in N/A 1.6300 in
09362715 N/A PCI Procal Inc. NPTRE Series 2.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 5390 lbf N/A 3507 lbf N/A 2.5000 in N/A 1.6300 in
09362716 N/A PCI Procal Inc. NPTRE Series 2.7500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 5390 lbf N/A 3507 lbf N/A 2.7500 in N/A 1.6300 in
09362717 N/A PCI Procal Inc. NPTRE Series 3.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 7393 lbf N/A 5036 lbf N/A 3.0000 in N/A 1.9400 in
09362718 N/A PCI Procal Inc. NPTRE Series 3.2500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 7393 lbf N/A 5036 lbf N/A 3.2500 in N/A 1.9400 in
09362719 N/A PCI Procal Inc. NPTRE Series 3.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 7393 lbf N/A 5036 lbf N/A 3.5000 in N/A 1.9400 in
09362720 N/A PCI Procal Inc. NPTRE Series 4.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 7393 lbf N/A 5036 lbf N/A 4.0000 in N/A 1.9400 in
09362744 N/A PCI Procal Inc. NPXRE Series 1.7500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 1683 lbf N/A 1147 lbf N/A 1.7500 in N/A 1 in
09362745 N/A PCI Procal Inc. NPXRE Series 2.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 3624 lbf N/A 2248 lbf N/A 2.0000 in N/A 1.2500 in
09362746 N/A PCI Procal Inc. NPXRE Series 2.2500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 3624 lbf N/A 2248 lbf N/A 2.2500 in N/A 1.2500 in
09362747 N/A PCI Procal Inc. NPXRE Series 2.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 5390 lbf N/A 3507 lbf N/A 2.5000 in N/A 1.5000 in
09362748 N/A PCI Procal Inc. NPXRE Series 2.7500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 5390 lbf N/A 3507 lbf N/A 2.7500 in N/A 1.5000 in
09362749 N/A PCI Procal Inc. NPXRE Series 3.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 6118 lbf N/A 4586 lbf N/A 3.0000 in N/A 1.7500 in
09362750 N/A PCI Procal Inc. NPXRE Series 3.2500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 6118 lbf N/A 4586 lbf N/A 3.2500 in N/A 1.7500 in
09362751 N/A PCI Procal Inc. NPXRE Series 3.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 6483 lbf N/A 5216 lbf N/A 3.5000 in N/A 2.0000 in
09362752 N/A PCI Procal Inc. NPXRE Series 4.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 6483 lbf N/A 5216 lbf N/A 4.0000 in N/A 2.2500 in
09362699 N/A PCI Procal Inc. PDCE Series 2.7500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 18592 lbf N/A 24279 lbf N/A 2.7500 in N/A 1.5000 in
Unit of Measure
 1 2 3 4 5 »