COMPANY HEADER
Print Back
PCI Procal Inc. PTRE Series 1.1250 Inch (in) Roller Diameter Cylindrical Cam Follower (02171203)
Unit of Measure
« 6 7 8 9 

Item #

Item Name

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

Roller Width

09362788 N/A PCI Procal Inc. PTRE Series 2.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 5390 lbf N/A 3507 lbf N/A 2.5000 in N/A 1.6300 in
09362789 N/A PCI Procal Inc. PTRE Series 2.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 10880 lbf N/A 7630 lbf N/A 2.5000 in N/A 1.7500 in
09362799 N/A PCI Procal Inc. PTRE Series 2.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 10880 lbf N/A 7630 lbf N/A 2.5000 in N/A 1.7500 in
09362812 N/A PCI Procal Inc. PTRE Series 2.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 3828 lbf N/A 3398 lbf N/A 2.5000 in N/A 1.6300 in
09362791 N/A PCI Procal Inc. PTRE Series 2.7500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 10880 lbf N/A 7630 lbf N/A 2.7500 in N/A 1.7500 in
09362800 N/A PCI Procal Inc. PTRE Series 2.7500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 10880 lbf N/A 7630 lbf N/A 2.7500 in N/A 1.7500 in
09362813 N/A PCI Procal Inc. PTRE Series 2.7500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 3828 lbf N/A 3398 lbf N/A 2.7500 in N/A 1.6300 in
09362790 N/A PCI Procal Inc. PTRE Series 2.7500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 5390 lbf N/A 3507 lbf N/A 2.7500 in N/A 1.6300 in
07147710 N/A PCI Procal Inc. PTRE Series 2.7500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 3828 lbf N/A 3398 lbf N/A 2.7500 in N/A 1.6300 in
09362814 N/A PCI Procal Inc. PTRE Series 3.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 7102 lbf N/A 5081 lbf N/A 3.0000 in N/A 1.9400 in
09362792 N/A PCI Procal Inc. PTRE Series 3.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 7393 lbf N/A 5036 lbf N/A 3.0000 in N/A 1.9400 in
09362801 N/A PCI Procal Inc. PTRE Series 3.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 7102 lbf N/A 5081 lbf N/A 3.0000 in N/A 1.9400 in
07147711 N/A PCI Procal Inc. PTRE Series 3.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 14300 lbf N/A 20000 lbf N/A 3.0000 in N/A 1.9400 in
09362815 N/A PCI Procal Inc. PTRE Series 3.2500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 7102 lbf N/A 5081 lbf N/A 3.2500 in N/A 1.9400 in
09362793 N/A PCI Procal Inc. PTRE Series 3.2500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 7393 lbf N/A 5036 lbf N/A 3.2500 in N/A 1.9400 in
09362802 N/A PCI Procal Inc. PTRE Series 3.2500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 7102 lbf N/A 5081 lbf N/A 3.2500 in N/A 1.9400 in
04655006 N/A PCI Procal Inc. PTRE Series 3.2500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 14300 lbf N/A 20000 lbf N/A 3.2500 in N/A 1.9400 in
09362816 N/A PCI Procal Inc. PTRE Series 3.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 7102 lbf N/A 5081 lbf N/A 3.5000 in N/A 1.9400 in
09362794 N/A PCI Procal Inc. PTRE Series 3.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 7393 lbf N/A 5036 lbf N/A 3.5000 in N/A 1.9400 in
09362803 N/A PCI Procal Inc. PTRE Series 3.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 7102 lbf N/A 5081 lbf N/A 3.5000 in N/A 1.9400 in
09362795 N/A PCI Procal Inc. PTRE Series 3.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 14300 lbf N/A 20000 lbf N/A 3.5000 in N/A 1.9400 in
07147713 N/A PCI Procal Inc. PTRE Series 3.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 14300 lbf N/A 20000 lbf N/A 3.5000 in N/A 1.9400 in
09362817 N/A PCI Procal Inc. PTRE Series 4.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 7102 lbf N/A 5081 lbf N/A 4.0000 in N/A 1.9400 in
09362796 N/A PCI Procal Inc. PTRE Series 4.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 7393 lbf N/A 5036 lbf N/A 4.0000 in N/A 1.9400 in
09362804 N/A PCI Procal Inc. PTRE Series 4.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 7102 lbf N/A 5081 lbf N/A 4.0000 in N/A 1.9400 in
Unit of Measure
« 6 7 8 9