COMPANY HEADER
Print Back
PCI Procal Inc. PTRE Series 1.1250 Inch (in) Roller Diameter Cylindrical Cam Follower (02171203)
Unit of Measure
« 6 7 8 9 

Item #

Item Name

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

Roller Width

09362797 N/A PCI Procal Inc. PTRE Series 4.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 14300 lbf N/A 20000 lbf N/A 4.0000 in N/A 1.9400 in
07147714 N/A PCI Procal Inc. PTRE Series 4.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 14300 lbf N/A 20000 lbf N/A 4.0000 in N/A 1.9400 in
07961106 N/A PCI Procal Inc. PTRE Series 5.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 35870 lbf N/A 58400 lbf N/A 5.0000 in N/A 2.9400 in
07147715 N/A PCI Procal Inc. PTRE Series 5.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 35870 lbf N/A 58400 lbf N/A 5.0000 in N/A 2.9400 in
09362798 N/A PCI Procal Inc. PTRE Series 6.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 35830 lbf N/A 56200 lbf N/A 6.0000 in N/A 2.9400 in
07147716 N/A PCI Procal Inc. PTRE Series 6.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 35830 lbf N/A 56200 lbf N/A 6.0000 in N/A 2.9400 in
07147781 N/A PCI Procal Inc. PXRE Series 1.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 1683 lbf N/A 1147 lbf N/A 1.5000 in N/A 0.8800 in
09363095 N/A PCI Procal Inc. PXRE Series 1.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 1276 lbf N/A 1114 lbf N/A 1.5000 in N/A 0.8800 in
07147782 N/A PCI Procal Inc. PXRE Series 1.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 1276 lbf N/A 1114 lbf N/A 1.5000 in N/A 0.8800 in
07147783 N/A PCI Procal Inc. PXRE Series 1.7500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 1683 lbf N/A 1147 lbf N/A 1.7500 in N/A 1 in
09363096 N/A PCI Procal Inc. PXRE Series 1.7500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 1276 lbf N/A 1114 lbf N/A 1.7500 in N/A 1 in
09363080 N/A PCI Procal Inc. PXRE Series 1.7500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 1683 lbf N/A 1147 lbf N/A 1.7500 in N/A 1 in
07147784 N/A PCI Procal Inc. PXRE Series 1.7500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 1276 lbf N/A 1114 lbf N/A 1.7500 in N/A 1 in
09363097 N/A PCI Procal Inc. PXRE Series 2.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 2565 lbf N/A 2168 lbf N/A 2.0000 in N/A 1.2500 in
09363081 N/A PCI Procal Inc. PXRE Series 2.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 3624 lbf N/A 2248 lbf N/A 2.0000 in N/A 1.2500 in
07147786 N/A PCI Procal Inc. PXRE Series 2.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 2565 lbf N/A 2168 lbf N/A 2.0000 in N/A 1.2500 in
07147787 N/A PCI Procal Inc. PXRE Series 2.2500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 3624 lbf N/A 2248 lbf N/A 2.2500 in N/A 1.2500 in
09363098 N/A PCI Procal Inc. PXRE Series 2.2500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 2565 lbf N/A 2168 lbf N/A 2.2500 in N/A 1.2500 in
09363082 N/A PCI Procal Inc. PXRE Series 2.2500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 3624 lbf N/A 2248 lbf N/A 2.2500 in N/A 1.2500 in
07147788 N/A PCI Procal Inc. PXRE Series 2.2500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 2565 lbf N/A 2168 lbf N/A 2.2500 in N/A 1.2500 in
07147789 N/A PCI Procal Inc. PXRE Series 2.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 5390 lbf N/A 3507 lbf N/A 2.5000 in N/A 1.5000 in
07147790 N/A PCI Procal Inc. PXRE Series 2.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 10880 lbf N/A 7630 lbf N/A 2.5000 in N/A 1.5000 in
09363084 N/A PCI Procal Inc. PXRE Series 2.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 10880 lbf N/A 7630 lbf N/A 2.5000 in N/A 1.5000 in
07147791 N/A PCI Procal Inc. PXRE Series 2.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 10880 lbf N/A 7630 lbf N/A 2.5000 in N/A 1.5000 in
09363099 N/A PCI Procal Inc. PXRE Series 2.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 3828 lbf N/A 3398 lbf N/A 2.5000 in N/A 1.5000 in
Unit of Measure
« 6 7 8 9