COMPANY HEADER
Print Back
PCI Procal Inc. PTRE Series 1.1250 Inch (in) Roller Diameter Cylindrical Cam Follower (02171203)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

Roller Width

09362682 N/A PCI Procal Inc. SCFE Series 2.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 8090 lbf N/A 21140 lbf N/A 2.0000 in N/A 1.2500 in
09362684 N/A PCI Procal Inc. SCFE Series 2.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 11720 lbf N/A 32900 lbf N/A 2.5000 in N/A 1.5000 in
09362685 N/A PCI Procal Inc. SCFE Series 2.7500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 11720 lbf N/A 32900 lbf N/A 2.7500 in N/A 1.5000 in
09362686 N/A PCI Procal Inc. SCFE Series 3.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 17620 lbf N/A 49820 lbf N/A 3.0000 in N/A 1.7500 in
09362687 N/A PCI Procal Inc. SCFE Series 3.2500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 17620 lbf N/A 49820 lbf N/A 3.2500 in N/A 1.7500 in
09362688 N/A PCI Procal Inc. SCFE Series 3.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 23630 lbf N/A 63250 lbf N/A 3.5000 in N/A 2.0000 in
09362689 N/A PCI Procal Inc. SCFE Series 4.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 30270 lbf N/A 89540 lbf N/A 4.0000 in N/A 2.2500 in
07147679 N/A PCI Procal Inc. PDCE Series 2.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 18592 lbf N/A 24279 lbf N/A 2.5000 in N/A 1.5000 in
07147680 N/A PCI Procal Inc. PDCE Series 2.7500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 18592 lbf N/A 24279 lbf N/A 2.7500 in N/A 1.5000 in
09362698 N/A PCI Procal Inc. PDCE Series 2.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 18592 lbf N/A 24279 lbf N/A 2.5000 in N/A 1.5000 in
09362743 N/A PCI Procal Inc. NPXRE Series 1.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 1683 lbf N/A 1147 lbf N/A 1.5000 in N/A 0.8800 in
02103522 N/A PCI Procal Inc. PTRE Series 1.7500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 2651 lbf N/A 1394 lbf N/A 1.7500 in N/A 1.1300 in
07147706 N/A PCI Procal Inc. PTRE Series 2.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 3624 lbf N/A 2136 lbf N/A 2.0000 in N/A 1.3200 in
02103523 N/A PCI Procal Inc. PTRE Series 2.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 3624 lbf N/A 2136 lbf N/A 2.0000 in N/A 1.6300 in
07147709 N/A PCI Procal Inc. PTRE Series 2.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 3828 lbf N/A 3398 lbf N/A 2.5000 in N/A 1.6300 in
09362773 N/A PCI Procal Inc. PTRE Series 2.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 5390 lbf N/A 3507 lbf N/A 2.5000 in N/A 1.6300 in
07147708 N/A PCI Procal Inc. PTRE Series 2.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 10880 lbf N/A 7630 lbf N/A 2.5000 in N/A 1.7500 in
09362774 N/A PCI Procal Inc. PTRE Series 2.7500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 10880 lbf N/A 7630 lbf N/A 2.7500 in N/A 1.7500 in
09362775 N/A PCI Procal Inc. PTRE Series 3.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 7393 lbf N/A 5036 lbf N/A 3.0000 in N/A 1.9400 in
09362776 N/A PCI Procal Inc. PTRE Series 3.2500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 7393 lbf N/A 5036 lbf N/A 3.2500 in N/A 1.9400 in
09362777 N/A PCI Procal Inc. PTRE Series 3.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 7393 lbf N/A 5036 lbf N/A 3.5000 in N/A 1.9400 in
09362778 N/A PCI Procal Inc. PTRE Series 4.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 7393 lbf N/A 5036 lbf N/A 4.0000 in N/A 1.9400 in
04926671 N/A PCI Procal Inc. PTRE Series 6.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 35830 lbf N/A 56200 lbf N/A 6.0000 in N/A 2.9400 in
09362779 N/A PCI Procal Inc. PTRE Series 1.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 956 lbf N/A 480 lbf N/A 1.0000 in N/A 0.7500 in
09362780 N/A PCI Procal Inc. PTRE Series 1.1250 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 956 lbf N/A 480 lbf N/A 1.1250 in N/A 0.7500 in
Unit of Measure
1 2 3 4 5 »