COMPANY HEADER
Print Back
PCI Procal Inc. PTRE Series 1.1250 Inch (in) Roller Diameter Cylindrical Cam Follower (02171203)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

Roller Width

09362785 N/A PCI Procal Inc. PTRE Series 2.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 3624 lbf N/A 2136 lbf N/A 2.0000 in N/A 1.6300 in
09362787 N/A PCI Procal Inc. PTRE Series 2.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 5390 lbf N/A 3507 lbf N/A 2.5000 in N/A 1.6300 in
04304474 N/A PCI Procal Inc. PTRE Series 3.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 14300 lbf N/A 20000 lbf N/A 3.0000 in N/A 1.9400 in
03810456 N/A PCI Procal Inc. PTRE Series 2.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 2611 lbf N/A 2064 lbf N/A 2.0000 in N/A 1.6300 in
07147712 N/A PCI Procal Inc. PTRE Series 3.2500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 14300 lbf N/A 20000 lbf N/A 3.2500 in N/A 1.9400 in
08668614 N/A PCI Procal Inc. MPTRE Series 40 Millimeter (mm) Roller Diameter Cylindrical Cam Follower N/A 2649.438 lbf N/A 1393.258 lbf N/A 40 mm N/A 26 mm
09362826 N/A PCI Procal Inc. MPTRE Series 62 Millimeter (mm) Roller Diameter Cylindrical Cam Follower N/A 4658.876 lbf N/A 3010.787 lbf N/A 62 mm N/A 42.40 mm
09362827 N/A PCI Procal Inc. MPTRE Series 62 Millimeter (mm) Roller Diameter Cylindrical Cam Follower N/A 4658.876 lbf N/A 3010.787 lbf N/A 62 mm N/A 42.40 mm
09362828 N/A PCI Procal Inc. MPTRE Series 72 Millimeter (mm) Roller Diameter Cylindrical Cam Follower N/A 10853.933 lbf N/A 7629.213 lbf N/A 72 mm N/A 42.40 mm
09362833 N/A PCI Procal Inc. MPTRE Series 100 Millimeter (mm) Roller Diameter Cylindrical Cam Follower N/A 14292.135 lbf N/A 20000 lbf N/A 100 mm N/A 50.40 mm
08089515 N/A PCI Procal Inc. MPTRE Series 150 Millimeter (mm) Roller Diameter Cylindrical Cam Follower N/A 35730.337 lbf N/A 55955.056 lbf N/A 150 mm N/A 74.40 mm
07147785 N/A PCI Procal Inc. PXRE Series 2.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 3624 lbf N/A 2248 lbf N/A 2.0000 in N/A 1.2500 in
07147797 N/A PCI Procal Inc. PXRE Series 3.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 14300 lbf N/A 20000 lbf N/A 3.0000 in N/A 1.7500 in
09362832 N/A PCI Procal Inc. MPTRE Series 100 Millimeter (mm) Roller Diameter Cylindrical Cam Follower N/A 14292.135 lbf N/A 20000 lbf N/A 100 mm N/A 50.40 mm
09362834 N/A PCI Procal Inc. MPTRE Series 125 Millimeter (mm) Roller Diameter Cylindrical Cam Follower N/A 35730.337 lbf N/A 58359.551 lbf N/A 125 mm N/A 74.40 mm
09362818 N/A PCI Procal Inc. MPTRE Series 26 Millimeter (mm) Roller Diameter Cylindrical Cam Follower N/A 955.056 lbf N/A 478.652 lbf N/A 26 mm N/A 19.2 mm
09362819 N/A PCI Procal Inc. MPTRE Series 30 Millimeter (mm) Roller Diameter Cylindrical Cam Follower N/A 955.056 lbf N/A 478.652 lbf N/A 30 mm N/A 19.2 mm
09362820 N/A PCI Procal Inc. MPTRE Series 32 Millimeter (mm) Roller Diameter Cylindrical Cam Follower N/A 1229.213 lbf N/A 638.202 lbf N/A 32 mm N/A 21.20 mm
09362821 N/A PCI Procal Inc. MPTRE Series 35 Millimeter (mm) Roller Diameter Cylindrical Cam Follower N/A 1229.213 lbf N/A 638.202 lbf N/A 35 mm N/A 21.20 mm
09362823 N/A PCI Procal Inc. MPTRE Series 47 Millimeter (mm) Roller Diameter Cylindrical Cam Follower N/A 2649.438 lbf N/A 1393.258 lbf N/A 47 mm N/A 26 mm
09362824 N/A PCI Procal Inc. MPTRE Series 50 Millimeter (mm) Roller Diameter Cylindrical Cam Follower N/A 3622.472 lbf N/A 2134.831 lbf N/A 50 mm N/A 38.40 mm
09362825 N/A PCI Procal Inc. MPTRE Series 52 Millimeter (mm) Roller Diameter Cylindrical Cam Follower N/A 3622.472 lbf N/A 2134.831 lbf N/A 52 mm N/A 32 mm
09362829 N/A PCI Procal Inc. MPTRE Series 76 Millimeter (mm) Roller Diameter Cylindrical Cam Follower N/A 14292.135 lbf N/A 20000 lbf N/A 76 mm N/A 50.40 mm
09362830 N/A PCI Procal Inc. MPTRE Series 80 Millimeter (mm) Roller Diameter Cylindrical Cam Follower N/A 14292.135 lbf N/A 20000 lbf N/A 80 mm N/A 50.40 mm
09362831 N/A PCI Procal Inc. MPTRE Series 85 Millimeter (mm) Roller Diameter Cylindrical Cam Follower N/A 14292.135 lbf N/A 20000 lbf N/A 85 mm N/A 50.40 mm
Unit of Measure
1 2 3 4 5 »