COMPANY HEADER
Print Back
PCI Procal Inc. PTRE Series 1.1250 Inch (in) Roller Diameter Cylindrical Cam Follower (02171203)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

Roller Width

09362700 N/A PCI Procal Inc. PDCE Series 3.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 27600 lbf N/A 38000 lbf N/A 3.0000 in N/A 1.7500 in
09362701 N/A PCI Procal Inc. PDCE Series 3.2500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 27600 lbf N/A 38000 lbf N/A 3.2500 in N/A 1.7500 in
09362702 N/A PCI Procal Inc. PDCE Series 3.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 36000 lbf N/A 50100 lbf N/A 3.5000 in N/A 2.0000 in
09362703 N/A PCI Procal Inc. PDCE Series 4.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 47200 lbf N/A 67200 lbf N/A 4.0000 in N/A 2.2500 in
08091646 N/A PCI Procal Inc. PTRE Series 1.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 786 lbf N/A 467 lbf N/A 1.0000 in N/A 0.7510 in
07147702 N/A PCI Procal Inc. PTRE Series 1.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 786 lbf N/A 467 lbf N/A 1.0000 in N/A 0.7510 in
09362805 N/A PCI Procal Inc. PTRE Series 1.1250 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 786 lbf N/A 467 lbf N/A 1.1250 in N/A 0.7510 in
07147703 N/A PCI Procal Inc. PTRE Series 1.1250 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 786 lbf N/A 467 lbf N/A 1.1250 in N/A 0.7510 in
09362806 N/A PCI Procal Inc. PTRE Series 1.2500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 852 lbf N/A 605 lbf N/A 1.2500 in N/A 0.8100 in
09362781 N/A PCI Procal Inc. PTRE Series 1.2500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 1231 lbf N/A 640 lbf N/A 1.2500 in N/A 0.8100 in
07147704 N/A PCI Procal Inc. PTRE Series 1.2500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 852 lbf N/A 605 lbf N/A 1.2500 in N/A 0.8100 in
09362807 N/A PCI Procal Inc. PTRE Series 1.3750 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 852 lbf N/A 605 lbf N/A 1.3750 in N/A 0.8100 in
09362782 N/A PCI Procal Inc. PTRE Series 1.3750 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 1231 lbf N/A 640 lbf N/A 1.3750 in N/A 0.8100 in
07147705 N/A PCI Procal Inc. PTRE Series 1.3750 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 852 lbf N/A 605 lbf N/A 1.3750 in N/A 0.8100 in
09362808 N/A PCI Procal Inc. PTRE Series 1.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 1688 lbf N/A 1321 lbf N/A 1.5000 in N/A 1.1300 in
09362783 N/A PCI Procal Inc. PTRE Series 1.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 2651 lbf N/A 1394 lbf N/A 1.5000 in N/A 1.1300 in
04226675 N/A PCI Procal Inc. PTRE Series 1.5000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 1688 lbf N/A 1321 lbf N/A 1.5000 in N/A 1.1300 in
09362809 N/A PCI Procal Inc. PTRE Series 1.7500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 1688 lbf N/A 1321 lbf N/A 1.7500 in N/A 1.1300 in
08216889 N/A PCI Procal Inc. PTRE Series 1.7500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 2651 lbf N/A 1394 lbf N/A 1.7500 in N/A 1.1300 in
02869097 N/A PCI Procal Inc. PTRE Series 1.7500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 1688 lbf N/A 1321 lbf N/A 1.7500 in N/A 1.1300 in
09362784 N/A PCI Procal Inc. PTRE Series 2.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 3624 lbf N/A 2136 lbf N/A 2.0000 in N/A 1.3200 in
09362810 N/A PCI Procal Inc. PTRE Series 2.0000 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 2611 lbf N/A 2064 lbf N/A 2.0000 in N/A 1.6300 in
09362811 N/A PCI Procal Inc. PTRE Series 2.2500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 2611 lbf N/A 2064 lbf N/A 2.2500 in N/A 1.6300 in
09362786 N/A PCI Procal Inc. PTRE Series 2.2500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 3624 lbf N/A 2136 lbf N/A 2.2500 in N/A 1.6300 in
07147707 N/A PCI Procal Inc. PTRE Series 2.2500 Inch (in) Roller Diameter Cylindrical Cam Follower N/A 2611 lbf N/A 2064 lbf N/A 2.2500 in N/A 1.6300 in
Unit of Measure
1 2 3 4 5 »