Item # |
Item Name |
Maximum Speed |
Roller Diameter |
Roller Width |
Stud Diameter |
---|---|---|---|---|---|
00101822 | N/A RBC® CH Series 6.0000 Inch (in) Roller Diameter Hex Head Crowned Cam Follower | N/A 800 rpm | N/A 6.0000 in | N/A 3.25 in | N/A 3.0000 in |
06926002 | N/A RBC® CS Series 0.5000 Inch (in) Roller Diameter Hex Head Crowned Cam Follower | N/A 5000 rpm | N/A 0.5000 in | N/A 0.3750 in | N/A 0.1875 in |
06929451 | N/A RBC® CS Series 1.1250 Inch (in) Roller Diameter Hex Head Crowned Cam Follower | N/A 3900 rpm | N/A 1.1250 in | N/A 0.7500 in | N/A 0.5000 in |
07009121 | N/A RBC® CS Series 2.5000 Inch (in) Roller Diameter Hex Head Crowned Cam Follower | N/A 2000 rpm | N/A 2.5000 in | N/A 1.2500 in | N/A 1.0000 in |
07009158 | N/A RBC® CS Series 1.1250 Inch (in) Roller Diameter Hex Head Crowned Cam Follower | N/A 4500 rpm | N/A 1.1250 in | N/A 0.625 in | N/A 0.4375 in |
07009200 | N/A RBC® CS Series 1.7500 Inch (in) Roller Diameter Hex Head Crowned Cam Follower | N/A 2600 rpm | N/A 1.7500 in | N/A 1 in | N/A 0.7500 in |
00097998 | N/A RBC® CS Series 0.5625 Inch (in) Roller Diameter Hex Head Crowned Cam Follower | N/A 5000 rpm | N/A 0.5625 in | N/A 0.3750 in | N/A 0.1875 in |
06927088 | N/A RBC® CRBC Series 1.6250 Inch (in) Roller Diameter Hex Head Crowned Cam Follower | N/A 6200 rpm | N/A 1.6250 in | N/A 0.875 in | N/A 0.6250 in |
06929388 | N/A RBC® CH Series 5.0000 Inch (in) Roller Diameter Hex Head Crowned Cam Follower | N/A 1000 rpm | N/A 5.0000 in | N/A 2.7500 in | N/A 2.5000 in |
06925994 | N/A RBC® 1.6250 Inch (in) Roller Diameter Hex Head Crowned Cam Follower | N/A 3100 rpm | N/A 1.6250 in | N/A 0.875 in | N/A 0.8750 in |