Item # |
Item Name |
Maximum Speed |
Roller Diameter |
Roller Width |
Stud Diameter |
---|---|---|---|---|---|
00097505 | N/A RBC® 0.5625 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 5000 rpm | N/A 0.5625 in | N/A 0.3750 in | N/A 0.2500 in |
00097514 | N/A RBC® 0.6875 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 5000 rpm | N/A 0.6875 in | N/A 0.4375 in | N/A 0.3125 in |
00097524 | N/A RBC® 0.8750 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 5000 rpm | N/A 0.8750 in | N/A 0.5000 in | N/A 0.4375 in |
00097548 | N/A RBC® 1.3750 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 3900 rpm | N/A 1.3750 in | N/A 0.7500 in | N/A 0.7500 in |
00097604 | N/A RBC® 3.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 1600 rpm | N/A 3.2500 in | N/A 1.7500 in | N/A 1.5000 in |
00097609 | N/A RBC® 3.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 1400 rpm | N/A 3.5000 in | N/A 2.0000 in | N/A 1.7500 in |
06929630 | N/A RBC® 0.7500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 5000 rpm | N/A 0.7500 in | N/A 0.5000 in | N/A 0.4375 in |
06987415 | N/A RBC® 0.6250 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 5000 rpm | N/A 0.6250 in | N/A 0.4375 in | N/A 0.3125 in |
07009213 | N/A RBC® 2.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 2200 rpm | N/A 2.2500 in | N/A 1.2500 in | N/A 1.1250 in |
00097454 | N/A RBC® 2.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 2200 rpm | N/A 2.0000 in | N/A 1.2500 in | N/A 0.8750 in |
00097397 | N/A RBC® 0.6875 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 5000 rpm | N/A 0.6875 in | N/A 0.4375 in | N/A 0.2500 in |
00097439 | N/A RBC® 1.6250 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 3100 rpm | N/A 1.6250 in | N/A 0.875 in | N/A 0.6250 in |
00097449 | N/A RBC® 1.8750 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 2600 rpm | N/A 1.8750 in | N/A 1 in | N/A 0.7500 in |
00097624 | N/A RBC® 0.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 5000 rpm | N/A 0.5000 in | N/A 0.3750 in | N/A 0.1875 in |
00097628 | N/A RBC® 0.5625 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 5000 rpm | N/A 0.5625 in | N/A 0.3750 in | N/A 0.1875 in |
00097631 | N/A RBC® 0.6250 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 5000 rpm | N/A 0.6250 in | N/A 0.4375 in | N/A 0.2500 in |
00097635 | N/A RBC® 0.6875 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 5000 rpm | N/A 0.6875 in | N/A 0.4375 in | N/A 0.2500 in |
00097638 | N/A RBC® 0.7500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 5000 rpm | N/A 0.7500 in | N/A 0.5000 in | N/A 0.3750 in |
00097642 | N/A RBC® 0.8750 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 5000 rpm | N/A 0.8750 in | N/A 0.5000 in | N/A 0.3750 in |
00097650 | N/A RBC® 1.1250 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 4500 rpm | N/A 1.1250 in | N/A 0.625 in | N/A 0.4375 in |
00097654 | N/A RBC® 1.1250 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 3900 rpm | N/A 1.1250 in | N/A 0.7500 in | N/A 0.5000 in |
00097658 | N/A RBC® 1.3750 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 3900 rpm | N/A 1.3750 in | N/A 0.7500 in | N/A 0.5000 in |
00097666 | N/A RBC® 1.6250 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 3100 rpm | N/A 1.6250 in | N/A 0.875 in | N/A 0.6250 in |
00097670 | N/A RBC® 1.7500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 2600 rpm | N/A 1.7500 in | N/A 1 in | N/A 0.7500 in |
00097675 | N/A RBC® 1.8750 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 2600 rpm | N/A 1.8750 in | N/A 1 in | N/A 0.7500 in |