Item # |
Item Name |
Maximum Speed |
Roller Diameter |
Roller Width |
Stud Diameter |
---|---|---|---|---|---|
06929872 | N/A RBC® 10.0000 Inch (in) Roller Diameter Hex Head Long Life Flat Cam Follower | N/A 900 rpm | N/A 10.0000 in | N/A 5.2500 in | N/A 4.2500 in |
06929889 | N/A RBC® 8.0000 Inch (in) Roller Diameter Hex Head Long Life Flat Cam Follower | N/A 1100 rpm | N/A 8.0000 in | N/A 4.2500 in | N/A 3.2500 in |
06929891 | N/A RBC® 9.0000 Inch (in) Roller Diameter Hex Head Long Life Flat Cam Follower | N/A 1000 rpm | N/A 9.0000 in | N/A 4.7500 in | N/A 3.7500 in |
06978484 | N/A RBC® 1.6250 Inch (in) Roller Diameter Hex Head Long Life Flat Cam Follower | N/A 6200 rpm | N/A 1.6250 in | N/A 0.875 in | N/A 0.6250 in |
06978481 | N/A RBC® 1.0000 Inch (in) Roller Diameter Hex Head Long Life Flat Cam Follower | N/A 4700 rpm | N/A 1.7500 in | N/A 1 in | N/A 0.7500 in |