Item # |
Item Name |
Axial Dynamic Load Capacity |
Axial Static Load Capacity |
Maximum Speed |
Radial Static Load Capacity |
---|---|---|---|---|---|
06929621 | N/A RBC® S Series 1.5000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 5000 lbf | N/A 8800 lbf | N/A 3100 rpm | N/A 5100 lb |
07009212 | N/A RBC® H Series 3.0000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 17000 lbf | N/A 49900 lbf | N/A 1600 rpm | N/A 36600 lb |
00097728 | N/A RBC® H Series 0.7500 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 1800 lbf | N/A 4150 lbf | N/A 5000 rpm | N/A 2920 lb |
00097737 | N/A RBC® H Series 0.8750 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 1800 lbf | N/A 4150 lbf | N/A 5000 rpm | N/A 2920 lb |
00097745 | N/A RBC® H Series 1.0000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 2300 lbf | N/A 6150 lbf | N/A 4500 rpm | N/A 4100 lb |
00097753 | N/A RBC® H Series 1.1250 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 2300 lbf | N/A 6150 lbf | N/A 4500 rpm | N/A 4100 lb |
00097761 | N/A RBC® H Series 1.1250 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 4000 lbf | N/A 8500 lbf | N/A 3900 rpm | N/A 5800 lb |
00097769 | N/A RBC® H Series 1.3750 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 4000 lbf | N/A 8500 lbf | N/A 3900 rpm | N/A 5800 lb |
00097777 | N/A RBC® H Series 1.5000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 4900 lbf | N/A 11300 lbf | N/A 3100 rpm | N/A 7900 lb |
00097785 | N/A RBC® H Series 1.6250 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 4900 lbf | N/A 11300 lbf | N/A 3100 rpm | N/A 7900 lb |
00097793 | N/A RBC® H Series 1.7500 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 6400 lbf | N/A 15850 lbf | N/A 2600 rpm | N/A 11400 lb |
00097801 | N/A RBC® H Series 1.8750 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 6400 lbf | N/A 15850 lbf | N/A 2600 rpm | N/A 11400 lb |
00097809 | N/A RBC® H Series 2.0000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 9600 lbf | N/A 21200 lbf | N/A 2200 rpm | N/A 16700 lb |
00097817 | N/A RBC® H Series 2.2500 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 9600 lbf | N/A 21200 lbf | N/A 2200 rpm | N/A 16700 lb |
00097825 | N/A RBC® H Series 2.5000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 12900 lbf | N/A 33000 lbf | N/A 2000 rpm | N/A 25400 lb |
00097839 | N/A RBC® H Series 3.0000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 17000 lbf | N/A 49900 lbf | N/A 1600 rpm | N/A 36600 lb |
00097853 | N/A RBC® H Series 3.5000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 24300 lbf | N/A 63250 lbf | N/A 1400 rpm | N/A 51000 lb |
00097858 | N/A RBC® H Series 4.0000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 25600 lbf | N/A 89550 lbf | N/A 1300 rpm | N/A 68000 lb |
00097883 | N/A RBC® H Series 0.7500 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 1800 lbf | N/A 4150 lbf | N/A 5000 rpm | N/A 2920 lb |
00097888 | N/A RBC® H Series 0.8750 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 1800 lbf | N/A 4150 lbf | N/A 5000 rpm | N/A 2920 lb |
00097893 | N/A RBC® H Series 1.0000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 2300 lbf | N/A 6150 lbf | N/A 4500 rpm | N/A 4100 lb |
00097898 | N/A RBC® H Series 1.1250 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 2300 lbf | N/A 6150 lbf | N/A 4500 rpm | N/A 4100 lb |
00097908 | N/A RBC® H Series 1.3750 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 4000 lbf | N/A 8500 lbf | N/A 3900 rpm | N/A 5800 lb |
00097913 | N/A RBC® H Series 1.5000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 4900 lbf | N/A 11300 lbf | N/A 3100 rpm | N/A 7900 lb |
00097918 | N/A RBC® H Series 1.6250 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 4900 lbf | N/A 11300 lbf | N/A 3100 rpm | N/A 7900 lb |