COMPANY HEADER
Print Back
RBC CH Series Slotted Head Crowned Cam Followers
Unit of Measure
1 2 3 

Item #

Item Name

Axial Dynamic Load Capacity

Axial Static Load Capacity

Maximum Speed

Radial Static Load Capacity

06929621 N/A RBC® S Series 1.5000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower N/A 5000 lbf N/A 8800 lbf N/A 3100 rpm N/A 5100 lb
07009212 N/A RBC® H Series 3.0000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower N/A 17000 lbf N/A 49900 lbf N/A 1600 rpm N/A 36600 lb
00097728 N/A RBC® H Series 0.7500 Inch (in) Roller Diameter Slotted Head Flat Cam Follower N/A 1800 lbf N/A 4150 lbf N/A 5000 rpm N/A 2920 lb
00097737 N/A RBC® H Series 0.8750 Inch (in) Roller Diameter Slotted Head Flat Cam Follower N/A 1800 lbf N/A 4150 lbf N/A 5000 rpm N/A 2920 lb
00097745 N/A RBC® H Series 1.0000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower N/A 2300 lbf N/A 6150 lbf N/A 4500 rpm N/A 4100 lb
00097753 N/A RBC® H Series 1.1250 Inch (in) Roller Diameter Slotted Head Flat Cam Follower N/A 2300 lbf N/A 6150 lbf N/A 4500 rpm N/A 4100 lb
00097761 N/A RBC® H Series 1.1250 Inch (in) Roller Diameter Slotted Head Flat Cam Follower N/A 4000 lbf N/A 8500 lbf N/A 3900 rpm N/A 5800 lb
00097769 N/A RBC® H Series 1.3750 Inch (in) Roller Diameter Slotted Head Flat Cam Follower N/A 4000 lbf N/A 8500 lbf N/A 3900 rpm N/A 5800 lb
00097777 N/A RBC® H Series 1.5000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower N/A 4900 lbf N/A 11300 lbf N/A 3100 rpm N/A 7900 lb
00097785 N/A RBC® H Series 1.6250 Inch (in) Roller Diameter Slotted Head Flat Cam Follower N/A 4900 lbf N/A 11300 lbf N/A 3100 rpm N/A 7900 lb
00097793 N/A RBC® H Series 1.7500 Inch (in) Roller Diameter Slotted Head Flat Cam Follower N/A 6400 lbf N/A 15850 lbf N/A 2600 rpm N/A 11400 lb
00097801 N/A RBC® H Series 1.8750 Inch (in) Roller Diameter Slotted Head Flat Cam Follower N/A 6400 lbf N/A 15850 lbf N/A 2600 rpm N/A 11400 lb
00097809 N/A RBC® H Series 2.0000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower N/A 9600 lbf N/A 21200 lbf N/A 2200 rpm N/A 16700 lb
00097817 N/A RBC® H Series 2.2500 Inch (in) Roller Diameter Slotted Head Flat Cam Follower N/A 9600 lbf N/A 21200 lbf N/A 2200 rpm N/A 16700 lb
00097825 N/A RBC® H Series 2.5000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower N/A 12900 lbf N/A 33000 lbf N/A 2000 rpm N/A 25400 lb
00097839 N/A RBC® H Series 3.0000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower N/A 17000 lbf N/A 49900 lbf N/A 1600 rpm N/A 36600 lb
00097853 N/A RBC® H Series 3.5000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower N/A 24300 lbf N/A 63250 lbf N/A 1400 rpm N/A 51000 lb
00097858 N/A RBC® H Series 4.0000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower N/A 25600 lbf N/A 89550 lbf N/A 1300 rpm N/A 68000 lb
00097883 N/A RBC® H Series 0.7500 Inch (in) Roller Diameter Slotted Head Flat Cam Follower N/A 1800 lbf N/A 4150 lbf N/A 5000 rpm N/A 2920 lb
00097888 N/A RBC® H Series 0.8750 Inch (in) Roller Diameter Slotted Head Flat Cam Follower N/A 1800 lbf N/A 4150 lbf N/A 5000 rpm N/A 2920 lb
00097893 N/A RBC® H Series 1.0000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower N/A 2300 lbf N/A 6150 lbf N/A 4500 rpm N/A 4100 lb
00097898 N/A RBC® H Series 1.1250 Inch (in) Roller Diameter Slotted Head Flat Cam Follower N/A 2300 lbf N/A 6150 lbf N/A 4500 rpm N/A 4100 lb
00097908 N/A RBC® H Series 1.3750 Inch (in) Roller Diameter Slotted Head Flat Cam Follower N/A 4000 lbf N/A 8500 lbf N/A 3900 rpm N/A 5800 lb
00097913 N/A RBC® H Series 1.5000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower N/A 4900 lbf N/A 11300 lbf N/A 3100 rpm N/A 7900 lb
00097918 N/A RBC® H Series 1.6250 Inch (in) Roller Diameter Slotted Head Flat Cam Follower N/A 4900 lbf N/A 11300 lbf N/A 3100 rpm N/A 7900 lb
Unit of Measure
1 2 3