Item # |
Item Name |
Axial Dynamic Load Capacity |
Axial Static Load Capacity |
Maximum Speed |
Radial Static Load Capacity |
---|---|---|---|---|---|
00097928 | N/A RBC® H Series 1.8750 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 6400 lbf | N/A 15850 lbf | N/A 2600 rpm | N/A 11400 lb |
00097933 | N/A RBC® H Series 2.0000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 9600 lbf | N/A 21200 lbf | N/A 2200 rpm | N/A 16700 lb |
00097938 | N/A RBC® H Series 2.2500 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 9600 lbf | N/A 21200 lbf | N/A 2200 rpm | N/A 16700 lb |
00097943 | N/A RBC® H Series 2.5000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 12900 lbf | N/A 33000 lbf | N/A 2000 rpm | N/A 25400 lb |
00097958 | N/A RBC® H Series 3.2500 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 17000 lbf | N/A 49900 lbf | N/A 1600 rpm | N/A 36600 lb |
00097963 | N/A RBC® H Series 3.5000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 24300 lbf | N/A 63250 lbf | N/A 1400 rpm | N/A 51000 lb |
00097968 | N/A RBC® H Series 4.0000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 25600 lbf | N/A 89550 lbf | N/A 1300 rpm | N/A 68000 lb |
07009086 | N/A RBC® H Series 1.7500 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 6400 lbf | N/A 15850 lbf | N/A 2600 rpm | N/A 11400 lb |
07009223 | N/A RBC® H Series 1.1250 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 4000 lbf | N/A 8500 lbf | N/A 3900 rpm | N/A 5800 lb |
00095908 | N/A RBC® S Series 0.8750 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 1800 lbf | N/A 3100 lbf | N/A 5000 rpm | N/A 1840 lb |
00095915 | N/A RBC® S Series 1.0000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 2300 lbf | N/A 4800 lbf | N/A 4500 rpm | N/A 2390 lb |
00095922 | N/A RBC® S Series 1.1250 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 2300 lbf | N/A 4800 lbf | N/A 4500 rpm | N/A 2390 lb |
00095936 | N/A RBC® S Series 1.3750 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 4200 lbf | N/A 6600 lbf | N/A 3900 rpm | N/A 3000 lb |
00095943 | N/A RBC® S Series 1.5000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 5000 lbf | N/A 8800 lbf | N/A 3100 rpm | N/A 5100 lb |
00095950 | N/A RBC® S Series 1.6250 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 5000 lbf | N/A 8800 lbf | N/A 3100 rpm | N/A 5100 lb |
00095957 | N/A RBC® S Series 1.7500 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 6400 lbf | N/A 12400 lbf | N/A 2600 rpm | N/A 7800 lb |
00095964 | N/A RBC® S Series 1.8750 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 6400 lbf | N/A 12400 lbf | N/A 2600 rpm | N/A 7800 lb |
00095971 | N/A RBC® S Series 2.0000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 9600 lbf | N/A 16700 lbf | N/A 2200 rpm | N/A 10000 lb |
00095978 | N/A RBC® S Series 2.2500 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 9600 lbf | N/A 16700 lbf | N/A 2200 rpm | N/A 10000 lb |
00095984 | N/A RBC® S Series 2.5000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 12800 lbf | N/A 25400 lbf | N/A 2000 rpm | N/A 12500 lb |
00095996 | N/A RBC® S Series 3.0000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 17000 lbf | N/A 40000 lbf | N/A 1600 rpm | N/A 21000 lb |
00096101 | N/A RBC® S Series 1.0000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 2300 lbf | N/A 4800 lbf | N/A 4500 rpm | N/A 2390 lb |
00096111 | N/A RBC® S Series 1.1250 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 2300 lbf | N/A 4800 lbf | N/A 4500 rpm | N/A 2390 lb |
00096132 | N/A RBC® S Series 1.3750 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 4200 lbf | N/A 6600 lbf | N/A 3900 rpm | N/A 3000 lb |
00096152 | N/A RBC® S Series 1.6250 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 5000 lbf | N/A 8800 lbf | N/A 3100 rpm | N/A 5100 lb |