Item # |
Item Name |
Roller Diameter |
Roller Width |
Stud Diameter |
Stud Length |
---|---|---|---|---|---|
00149305 | N/A Smith Bearing 80 Millimeter (mm) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower | N/A 80 mm | N/A 30 mm | N/A 30 mm | N/A 63 mm |
00138864 | N/A Smith Bearing 80 Millimeter (mm) Roller Diameter and Sealed Closure Type Slotted Head Crowned Cam Follower | N/A 80 mm | N/A 30 mm | N/A 30 mm | N/A 63 mm |
00149354 | N/A Smith Bearing 85 Millimeter (mm) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower | N/A 85 mm | N/A 30 mm | N/A 30 mm | N/A 63 mm |
00149356 | N/A Smith Bearing 85 Millimeter (mm) Roller Diameter and Sealed Closure Type Slotted Head Crowned Cam Follower | N/A 85 mm | N/A 30 mm | N/A 30 mm | N/A 63 mm |
00149402 | N/A Smith Bearing 90 Millimeter (mm) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower | N/A 90 mm | N/A 30 mm | N/A 30 mm | N/A 63 mm |
00138873 | N/A Smith Bearing 90 Millimeter (mm) Roller Diameter and Sealed Closure Type Slotted Head Crowned Cam Follower | N/A 90 mm | N/A 30 mm | N/A 30 mm | N/A 63 mm |