COMPANY HEADER
Print Back
Smith Bearing 0.6875 Inch (in) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower (00095896)
Unit of Measure
1 2 3 4 

Item #

Item Name

Roller Diameter

Roller Material

Roller Width

Stud Length

03221543 N/A Smith Bearing 1.5000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 1.5000 in N/A Steel N/A 0.875 in N/A 1.5000 in
00095965 N/A Smith Bearing 1.8750 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 1.8750 in N/A Steel N/A 1 in N/A 1.7500 in
03075431 N/A Smith Bearing 1.8750 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 1.8750 in N/A Steel N/A 1 in N/A 1.7500 in
00096171 N/A Smith Bearing 1.8750 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 1.8750 in N/A Steel N/A 1 in N/A 1.7500 in
00096031 N/A Smith Bearing 0.5000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 0.5000 in N/A Steel N/A 0.3750 in N/A 0.6250 in
00096051 N/A Smith Bearing 0.6250 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 0.6250 in N/A Steel N/A 0.4375 in N/A 0.7500 in
00095944 N/A Smith Bearing 1.5000 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 1.5000 in N/A Steel N/A 0.875 in N/A 1.5000 in
00096143 N/A Smith Bearing 1.5000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 1.5000 in N/A Steel N/A 0.875 in N/A 1.5000 in
00095930 N/A Smith Bearing 1.2500 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 1.2500 in N/A Steel N/A 0.7500 in N/A 1.2500 in
00096123 N/A Smith Bearing 1.2500 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 1.2500 in N/A Steel N/A 0.7500 in N/A 1.2500 in
00095923 N/A Smith Bearing 1.1250 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 1.1250 in N/A Steel N/A 0.625 in N/A 1.0000 in
00096112 N/A Smith Bearing 1.1250 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 1.1250 in N/A Steel N/A 0.625 in N/A 1.0000 in
00095958 N/A Smith Bearing 1.7500 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 1.7500 in N/A Steel N/A 1 in N/A 1.7500 in
00096163 N/A Smith Bearing 1.7500 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 1.7500 in N/A Steel N/A 1 in N/A 1.7500 in
00095937 N/A Smith Bearing 1.3750 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 1.3750 in N/A Steel N/A 0.7500 in N/A 1.2500 in
00096133 N/A Smith Bearing 1.3750 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 1.3750 in N/A Steel N/A 0.7500 in N/A 1.2500 in
00095951 N/A Smith Bearing 1.6250 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 1.6250 in N/A Steel N/A 0.875 in N/A 1.5000 in
00096153 N/A Smith Bearing 1.6250 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 1.6250 in N/A Steel N/A 0.875 in N/A 1.5000 in
00096102 N/A Smith Bearing 1.0000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 1.0000 in N/A Steel N/A 0.625 in N/A 1.0000 in
00095876 N/A Smith Bearing 0.5000 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 0.5000 in N/A Steel N/A 0.3750 in N/A 0.6250 in
00096040 N/A Smith Bearing 0.5000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 0.5000 in N/A Steel N/A 0.3750 in N/A 0.6250 in
00095972 N/A Smith Bearing 2.0000 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 2.0000 in N/A Steel N/A 1.2500 in N/A 2.0000 in
00095985 N/A Smith Bearing 2.5000 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 2.5000 in N/A Steel N/A 1.5000 in N/A 2.2500 in
00096197 N/A Smith Bearing 2.5000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 2.5000 in N/A Steel N/A 1.5000 in N/A 2.2500 in
00095979 N/A Smith Bearing 2.2500 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 2.2500 in N/A Steel N/A 1.2500 in N/A 2.0000 in
Unit of Measure
1 2 3 4