Item # |
Item Name |
Roller Diameter |
Roller Material |
Roller Width |
Stud Length |
---|---|---|---|---|---|
00097954 | N/A Smith Bearing 3.0000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | N/A 3.0000 in | N/A Steel | N/A 1.7500 in | N/A 2.5000 in |
00097729 | N/A Smith Bearing 0.7500 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | N/A 0.7500 in | N/A Steel | N/A 0.5000 in | N/A 0.8750 in |
00097884 | N/A Smith Bearing 0.7500 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | N/A 0.7500 in | N/A Steel | N/A 0.5000 in | N/A 0.8750 in |
00097859 | N/A Smith Bearing 4.0000 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | N/A 4.0000 in | N/A Steel | N/A 2.5000 in | N/A 3.5000 in |
00097969 | N/A Smith Bearing 4.0000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | N/A 4.0000 in | N/A Steel | N/A 2.5000 in | N/A 3.5000 in |
00097717 | N/A Smith Bearing 0.6250 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | N/A 0.6250 in | N/A Steel | N/A 0.4375 in | N/A 0.7500 in |
00097876 | N/A Smith Bearing 0.6250 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | N/A 0.6250 in | N/A Steel | N/A 0.4375 in | N/A 0.7500 in |
00097738 | N/A Smith Bearing 0.8750 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | N/A 0.8750 in | N/A Steel | N/A 0.5000 in | N/A 0.8750 in |
00097889 | N/A Smith Bearing 0.8750 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | N/A 0.8750 in | N/A Steel | N/A 0.5000 in | N/A 0.8750 in |