COMPANY HEADER
Print Back
Smith Bearing 0.6875 Inch (in) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower (00095896)
Unit of Measure
1 2 3 4 

Item #

Item Name

Roller Diameter

Roller Material

Roller Width

Stud Length

00096189 N/A Smith Bearing 2.2500 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 2.2500 in N/A Steel N/A 1.2500 in N/A 2.0000 in
00095991 N/A Smith Bearing 2.7500 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 2.7500 in N/A Steel N/A 1.5000 in N/A 2.2500 in
00096205 N/A Smith Bearing 2.7500 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 2.7500 in N/A Steel N/A 1.5000 in N/A 2.2500 in
00096181 N/A Smith Bearing 2.0000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 2.0000 in N/A Steel N/A 1.2500 in N/A 2.0000 in
00095997 N/A Smith Bearing 3.0000 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 3.0000 in N/A Steel N/A 1.7500 in N/A 2.5000 in
00096009 N/A Smith Bearing 3.5000 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 3.5000 in N/A Steel N/A 2.0000 in N/A 2.7500 in
00096231 N/A Smith Bearing 3.5000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 3.5000 in N/A Steel N/A 2.0000 in N/A 2.7500 in
00096003 N/A Smith Bearing 3.2500 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 3.2500 in N/A Steel N/A 1.7500 in N/A 2.5000 in
00096223 N/A Smith Bearing 3.2500 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 3.2500 in N/A Steel N/A 1.7500 in N/A 2.5000 in
00096215 N/A Smith Bearing 3.0000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 3.0000 in N/A Steel N/A 1.7500 in N/A 2.5000 in
00095902 N/A Smith Bearing 0.7500 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 0.7500 in N/A Steel N/A 0.5000 in N/A 0.8750 in
00096082 N/A Smith Bearing 0.7500 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 0.7500 in N/A Steel N/A 0.5000 in N/A 0.8750 in
00096015 N/A Smith Bearing 4.0000 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 4.0000 in N/A Steel N/A 2.2500 in N/A 3.5000 in
00096239 N/A Smith Bearing 4.0000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 4.0000 in N/A Steel N/A 2.2500 in N/A 3.5000 in
00095891 N/A Smith Bearing 0.6250 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 0.6250 in N/A Steel N/A 0.4375 in N/A 0.7500 in
00096068 N/A Smith Bearing 0.6250 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 0.6250 in N/A Steel N/A 0.4375 in N/A 0.7500 in
00095909 N/A Smith Bearing 0.8750 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 0.8750 in N/A Steel N/A 0.5000 in N/A 0.8750 in
00096092 N/A Smith Bearing 0.8750 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 0.8750 in N/A Steel N/A 0.5000 in N/A 0.8750 in
00095881 N/A Smith Bearing 0.5625 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 0.5625 in N/A Steel N/A 0.3750 in N/A 0.6250 in
00097746 N/A Smith Bearing 1.0000 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 1.0000 in N/A Steel N/A 0.625 in N/A 1.0000 in
00097778 N/A Smith Bearing 1.5000 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 1.5000 in N/A Steel N/A 0.875 in N/A 1.5000 in
00097914 N/A Smith Bearing 1.5000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 1.5000 in N/A Steel N/A 0.875 in N/A 1.5000 in
00097762 N/A Smith Bearing 1.2500 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 1.2500 in N/A Steel N/A 0.7500 in N/A 1.2500 in
00097904 N/A Smith Bearing 1.2500 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 1.2500 in N/A Steel N/A 0.7500 in N/A 1.2500 in
00097754 N/A Smith Bearing 1.1250 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 1.1250 in N/A Steel N/A 0.625 in N/A 1.0000 in
Unit of Measure
1 2 3 4