COMPANY HEADER
Print Back
Smith Bearing 0.6875 Inch (in) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower (00095896)
Unit of Measure
1 2 3 4 

Item #

Item Name

Roller Diameter

Roller Material

Roller Width

Stud Length

00097899 N/A Smith Bearing 1.1250 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 1.1250 in N/A Steel N/A 0.625 in N/A 1.0000 in
00097794 N/A Smith Bearing 1.7500 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 1.7500 in N/A Steel N/A 1 in N/A 0.7500 in
00097924 N/A Smith Bearing 1.7500 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 1.7500 in N/A Steel N/A 1 in N/A 0.7500 in
00097770 N/A Smith Bearing 1.3750 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 1.3750 in N/A Steel N/A 0.7500 in N/A 1.2500 in
00097909 N/A Smith Bearing 1.3750 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 1.3750 in N/A Steel N/A 0.7500 in N/A 1.2500 in
00097786 N/A Smith Bearing 1.6250 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 1.6250 in N/A Steel N/A 0.875 in N/A 1.5000 in
00097919 N/A Smith Bearing 1.6250 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 1.6250 in N/A Steel N/A 0.875 in N/A 1.5000 in
00097802 N/A Smith Bearing 1.8750 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 1.8750 in N/A Steel N/A 1 in N/A 1.7500 in
00097929 N/A Smith Bearing 1.8750 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 1.8750 in N/A Steel N/A 1 in N/A 1.7500 in
00097894 N/A Smith Bearing 1.0000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 1.0000 in N/A Steel N/A 0.625 in N/A 1.0000 in
00097709 N/A Smith Bearing 0.5000 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 0.5000 in N/A Steel N/A 0.3750 in N/A 0.6250 in
00097864 N/A Smith Bearing 0.5000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 0.5000 in N/A Steel N/A 0.3750 in N/A 0.6250 in
00097810 N/A Smith Bearing 2.0000 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 2.0000 in N/A Steel N/A 1.2500 in N/A 2.0000 in
00097826 N/A Smith Bearing 2.5000 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 2.5000 in N/A Steel N/A 1.5000 in N/A 2.2500 in
00097944 N/A Smith Bearing 2.5000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 2.5000 in N/A Steel N/A 1.5000 in N/A 2.2500 in
00097818 N/A Smith Bearing 2.2500 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 2.2500 in N/A Steel N/A 1.2500 in N/A 2.0000 in
00097939 N/A Smith Bearing 2.2500 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 2.2500 in N/A Steel N/A 1.2500 in N/A 2.0000 in
00097833 N/A Smith Bearing 2.7500 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 2.7500 in N/A Steel N/A 1.5000 in N/A 2.2500 in
00097949 N/A Smith Bearing 2.7500 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 2.7500 in N/A Steel N/A 1.5000 in N/A 2.2500 in
00097934 N/A Smith Bearing 2.0000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 2.0000 in N/A Steel N/A 1.2500 in N/A 2.0000 in
00097840 N/A Smith Bearing 3.0000 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 3.0000 in N/A Steel N/A 1.7500 in N/A 2.5000 in
00097854 N/A Smith Bearing 3.5000 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 3.5000 in N/A Steel N/A 2.0000 in N/A 2.7500 in
00097964 N/A Smith Bearing 3.5000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 3.5000 in N/A Steel N/A 2.0000 in N/A 2.7500 in
00097847 N/A Smith Bearing 3.2500 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 3.2500 in N/A Steel N/A 1.7500 in N/A 2.5000 in
00097959 N/A Smith Bearing 3.2500 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 3.2500 in N/A Steel N/A 1.7500 in N/A 2.5000 in
Unit of Measure
1 2 3 4