COMPANY HEADER
Print Back
Smith Bearing 0.6875 Inch (in) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower (00095896)
Unit of Measure
1 2 3 4 

Item #

Item Name

Roller Diameter

Roller Material

Roller Width

Stud Length

00097954 N/A Smith Bearing 3.0000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 3.0000 in N/A Steel N/A 1.7500 in N/A 2.5000 in
00097729 N/A Smith Bearing 0.7500 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 0.7500 in N/A Steel N/A 0.5000 in N/A 0.8750 in
00097884 N/A Smith Bearing 0.7500 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 0.7500 in N/A Steel N/A 0.5000 in N/A 0.8750 in
00097859 N/A Smith Bearing 4.0000 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 4.0000 in N/A Steel N/A 2.5000 in N/A 3.5000 in
00097969 N/A Smith Bearing 4.0000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 4.0000 in N/A Steel N/A 2.5000 in N/A 3.5000 in
00097717 N/A Smith Bearing 0.6250 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 0.6250 in N/A Steel N/A 0.4375 in N/A 0.7500 in
00097876 N/A Smith Bearing 0.6250 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 0.6250 in N/A Steel N/A 0.4375 in N/A 0.7500 in
00097738 N/A Smith Bearing 0.8750 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower N/A 0.8750 in N/A Steel N/A 0.5000 in N/A 0.8750 in
00097889 N/A Smith Bearing 0.8750 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower N/A 0.8750 in N/A Steel N/A 0.5000 in N/A 0.8750 in
Unit of Measure
1 2 3 4