COMPANY HEADER
Print Back
Smith Bearing 30 Millimeter (mm) Width and Open Closure Type Steel Cylindrical Yoke Roller (00140575)
Unit of Measure
1 2 3 4 

Item #

Item Name

Bore Diameter

Overall Width

Radial Dynamic Load Capacity

Radial Static Load Capacity

05942315 N/A Smith Bearing 1.7500 Inch (in) Width and Sealed Closure Type Stainless Steel Cylindrical Yoke Roller N/A 1/2 in N/A 1.0625 in N/A 7870 lb N/A 15870 lb
00096287 N/A Smith Bearing 1.3750 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller N/A 0.3750 in N/A 0.8125 in N/A 4470 lb N/A 8600 lb
00096413 N/A Smith Bearing 1.3750 Inch (in) Width and Sealed Closure Type Steel Cylindrical Yoke Roller N/A 0.3750 in N/A 0.8125 in N/A 4470 lb N/A 8600 lb
05942316 N/A Smith Bearing 1.3750 Inch (in) Width and Sealed Closure Type Stainless Steel Cylindrical Yoke Roller N/A 3/4 in N/A 0.8125 in N/A 4470 lb N/A 8600 lb
00096299 N/A Smith Bearing 1.6250 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller N/A 0.4375 in N/A 0.9375 in N/A 5560 lb N/A 11300 lb
00096427 N/A Smith Bearing 1.6250 Inch (in) Width and Sealed Closure Type Steel Cylindrical Yoke Roller N/A 0.4375 in N/A 0.9375 in N/A 5560 lb N/A 11300 lb
05942317 N/A Smith Bearing 1.6250 Inch (in) Width and Sealed Closure Type Stainless Steel Cylindrical Yoke Roller N/A 0.4375 in N/A 0.9375 in N/A 5560 lb N/A 11300 lb
00096311 N/A Smith Bearing 1.8750 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller N/A 1/2 in N/A 1.0625 in N/A 7870 lb N/A 15870 lb
00096441 N/A Smith Bearing 1.8750 Inch (in) Width and Sealed Closure Type Steel Cylindrical Yoke Roller N/A 1/2 in N/A 1.0625 in N/A 7870 lb N/A 15870 lb
05942318 N/A Smith Bearing 1.8750 Inch (in) Width and Sealed Closure Type Stainless Steel Cylindrical Yoke Roller N/A 1/2 in N/A 1.0625 in N/A 7870 lb N/A 15870 lb
00096391 N/A Smith Bearing 1.0000 Inch (in) Width and Sealed Closure Type Steel Cylindrical Yoke Roller N/A 0.3125 in N/A 0.6875 in N/A 3030 lb N/A 6200 lb
05942724 N/A Smith Bearing 1.0000 Inch (in) Width and Sealed Closure Type Stainless Steel Cylindrical Yoke Roller N/A 0.3125 in N/A 0.6875 in N/A 3030 lb N/A 6200 lb
00096317 N/A Smith Bearing 2.0000 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller N/A 0.6250 in N/A 1.3125 in N/A 10370 lb N/A 22000 lb
00094318 N/A Smith Bearing 2.5000 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller N/A 3/4 in N/A 1.5625 in N/A 15280 lb N/A 33000 lb
00096461 N/A Smith Bearing 2.5000 Inch (in) Width and Sealed Closure Type Steel Cylindrical Yoke Roller N/A 3/4 in N/A 1.5625 in N/A 15280 lb N/A 33000 lb
00096323 N/A Smith Bearing 2.2500 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller N/A 0.6250 in N/A 1.3125 in N/A 10370 lb N/A 22000 lb
00096455 N/A Smith Bearing 2.2500 Inch (in) Width and Sealed Closure Type Steel Cylindrical Yoke Roller N/A 0.6250 in N/A 1.3125 in N/A 10370 lb N/A 22000 lb
00096335 N/A Smith Bearing 2.7500 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller N/A 3/4 in N/A 1.5625 in N/A 15280 lb N/A 33000 lb
00096467 N/A Smith Bearing 2.7500 Inch (in) Width and Sealed Closure Type Steel Cylindrical Yoke Roller N/A 3/4 in N/A 1.5625 in N/A 15280 lb N/A 33000 lb
00096448 N/A Smith Bearing 2.0000 Inch (in) Width and Sealed Closure Type Steel Cylindrical Yoke Roller N/A 0.6250 in N/A 1.3125 in N/A 10370 lb N/A 22000 lb
05942319 N/A Smith Bearing 2.0000 Inch (in) Width and Sealed Closure Type Stainless Steel Cylindrical Yoke Roller N/A 0.6250 in N/A 1.3125 in N/A 10370 lb N/A 22000 lb
00096341 N/A Smith Bearing 3.0000 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller N/A 1.0000 in N/A 1.8125 in N/A 20200 lb N/A 49900 lb
00096353 N/A Smith Bearing 3.5000 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller N/A 1.1250 in N/A 2.0625 in N/A 24660 lb N/A 63300 lb
00096485 N/A Smith Bearing 3.5000 Inch (in) Width and Sealed Closure Type Steel Cylindrical Yoke Roller N/A 1.1250 in N/A 2.0625 in N/A 24660 lb N/A 63300 lb
00096347 N/A Smith Bearing 3.2500 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller N/A 1.0000 in N/A 1.8125 in N/A 20200 lb N/A 49900 lb
Unit of Measure
1 2 3 4