COMPANY HEADER
Print Back
Smith Bearing 30 Millimeter (mm) Width and Open Closure Type Steel Cylindrical Yoke Roller (00140575)
Unit of Measure
1 2 3 4 

Item #

Item Name

Bore Diameter

Overall Width

Radial Dynamic Load Capacity

Radial Static Load Capacity

00096479 N/A Smith Bearing 3.2500 Inch (in) Width and Sealed Closure Type Steel Cylindrical Yoke Roller N/A 1.0000 in N/A 1.8215 in N/A 20200 lb N/A 49900 lb
00096473 N/A Smith Bearing 3.0000 Inch (in) Width and Sealed Closure Type Steel Cylindrical Yoke Roller N/A 1.0000 in N/A 1.8125 in N/A 20200 lb N/A 49900 lb
00096257 N/A Smith Bearing 0.7500 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller N/A 0.2500 in N/A 0.5625 in N/A 2140 lb N/A 4170 lb
00096377 N/A Smith Bearing 0.7500 Inch (in) Width and Sealed Closure Type Steel Cylindrical Yoke Roller N/A 0.2500 in N/A 0.5625 in N/A 2140 lb N/A 4170 lb
00096359 N/A Smith Bearing 4.0000 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller N/A 1-1/4 in N/A 2.3125 in N/A 35980 lb N/A 90000 lb
00096491 N/A Smith Bearing 4.0000 Inch (in) Width and Sealed Closure Type Steel Cylindrical Yoke Roller N/A 1-1/4 in N/A 2.3125 in N/A 35980 lb N/A 90000 lb
00096493 N/A Smith Bearing 5.0000 Inch (in) Width and Sealed Closure Type Steel Cylindrical Yoke Roller N/A 1-3/4 in N/A 2.8750 in N/A 49750 lb N/A 136000 lb
00096498 N/A Smith Bearing 6.0000 Inch (in) Width and Sealed Closure Type Steel Cylindrical Yoke Roller N/A 2-1/4 in N/A 3.3750 in N/A 71400 lb N/A 162000 lb
00096263 N/A Smith Bearing 0.8750 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller N/A 0.2500 in N/A 0.5625 in N/A 2140 lb N/A 4170 lb
00096384 N/A Smith Bearing 0.8750 Inch (in) Width and Sealed Closure Type Steel Cylindrical Yoke Roller N/A 0.2500 in N/A 0.5625 in N/A 2140 lb N/A 4170 lb
05633740 N/A Smith Bearing 0.8750 Inch (in) Width and Sealed Closure Type Stainless Steel Cylindrical Yoke Roller N/A 0.2500 in N/A 0.5625 in N/A 2140 lb N/A 4170 lb
Unit of Measure
1 2 3 4