COMPANY HEADER
Print Back
PCI Procal Inc. YCF Series 2.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller (01470851)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

01470851 N/A PCI Procal Inc. YCF Series 2.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 0.6250 in N/A 8090 lbf N/A 21140 lbf N/A 2.2500 in
01470852 N/A PCI Procal Inc. YCF Series 2.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 0.7500 in N/A 11720 lbf N/A 32900 lbf N/A 2.5000 in
04400381 N/A PCI Procal Inc. PDCY Series 5.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 1.7500 in N/A 71000 lbf N/A 71000 lbf N/A 5.0000 in
01470859 N/A PCI Procal Inc. YCF Series 6.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 2.2500 in N/A 61690 lbf N/A 160900 lbf N/A 6.0000 in
04400378 N/A PCI Procal Inc. PDCY Series 3.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 1.0000 in N/A 27600 lbf N/A 27600 lbf N/A 3.2500 in
01470860 N/A PCI Procal Inc. YCF Series 7.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 2.7500 in N/A 81860 lbf N/A 213860 lbf N/A 7.0000 in
04400379 N/A PCI Procal Inc. PDCY Series 3.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 1.1250 in N/A 36000 lbf N/A 36000 lbf N/A 3.5000 in
04400384 N/A PCI Procal Inc. PDCY Series 8.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 3.2550 in N/A 169200 lbf N/A 169200 lbf N/A 8.0000 in
04400376 N/A PCI Procal Inc. PDCY Series 10.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 4.2550 in N/A 260700 lbf N/A 260700 lbf N/A 10.0000 in
04400383 N/A PCI Procal Inc. PDCY Series 7.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 2.7500 in N/A 132400 lbf N/A 132400 lbf N/A 7.0000 in
04400380 N/A PCI Procal Inc. PDCY Series 4.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 1.2500 in N/A 47200 lbf N/A 47200 lbf N/A 4.0000 in
04400385 N/A PCI Procal Inc. PDCY Series 9.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 3.7550 in N/A 210600 lbf N/A 210600 lbf N/A 9.0000 in
02249552 N/A PCI Procal Inc. PTRY Series 2.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 0.6250 in N/A 3624 lbf N/A 2248 lbf N/A 2.0000 in
01470853 N/A PCI Procal Inc. YCF Series 2.7500 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 0.7500 in N/A 11720 lbf N/A 32900 lbf N/A 2.7500 in
01470857 N/A PCI Procal Inc. YCF Series 4.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 1.2500 in N/A 30270 lbf N/A 89540 lbf N/A 4.0000 in
01470858 N/A PCI Procal Inc. YCF Series 5.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 1.7500 in N/A 53590 lbf N/A 135900 lbf N/A 5.0000 in
01470855 N/A PCI Procal Inc. YCF Series 3.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 1.0000 in N/A 17620 lbf N/A 49820 lbf N/A 3.2500 in
01470854 N/A PCI Procal Inc. YCF Series 3.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 1.0000 in N/A 17620 lbf N/A 49820 lbf N/A 3.0000 in
01470856 N/A PCI Procal Inc. YCF Series 3.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 1.1250 in N/A 23630 lbf N/A 63250 lbf N/A 3.5000 in
01470850 N/A PCI Procal Inc. YCF Series 2.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 0.6250 in N/A 8090 lbf N/A 21140 lbf N/A 2.0000 in
00088709 N/A PCI Procal Inc. PTRY Series 3.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 1.0000 in N/A 14300 lbf N/A 20000 lbf N/A 3.2500 in
04400382 N/A PCI Procal Inc. PDCY Series 6.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 2.2500 in N/A 102000 lbf N/A 102000 lbf N/A 6.0000 in
02943288 N/A PCI Procal Inc. YCF Series 8.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 3.2550 in N/A 111400 lbf N/A 288200 lbf N/A 8.0000 in
07148648 N/A PCI Procal Inc. YCF Series 9.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 3.7550 in N/A 151400 lbf N/A 366860 lbf N/A 9.0000 in
05950805 N/A PCI Procal Inc. YCF Series 10.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 4.2550 in N/A 160480 lbf N/A 431130 lbf N/A 10.0000 in
Unit of Measure
1 2 3 4 5 »