COMPANY HEADER
Print Back
PCI Procal Inc. YCF Series 2.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller (01470851)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

07148643 N/A PCI Procal Inc. YCF Series 12.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 4.2550 in N/A 160480 lbf N/A 431130 lbf N/A 12.0000 in
07148644 N/A PCI Procal Inc. YCF Series 14.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 4.2550 in N/A 160480 lbf N/A 431130 lbf N/A 14.0000 in
07148645 N/A PCI Procal Inc. YCF Series 16.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 4.2550 in N/A 160480 lbf N/A 431130 lbf N/A 16.0000 in
07148646 N/A PCI Procal Inc. YCF Series 18.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 4.2550 in N/A 160480 lbf N/A 431130 lbf N/A 18.0000 in
07148647 N/A PCI Procal Inc. YCF Series 20.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 4.2550 in N/A 160480 lbf N/A 431130 lbf N/A 20.0000 in
05598312 N/A PCI Procal Inc. PDCY Series 2.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 12140 lbf N/A 12140 lbf N/A 2.0000 in
07147681 N/A PCI Procal Inc. PDCY Series 2.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 12140 lbf N/A 12140 lbf N/A 2.2500 in
07147682 N/A PCI Procal Inc. PDCY Series 2.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 18592 lbf N/A 18592 lbf N/A 2.5000 in
07147683 N/A PCI Procal Inc. PDCY Series 2.7500 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 18592 lbf N/A 18592 lbf N/A 2.7500 in
09325016 N/A PCI Procal Inc. PDCY-R Series 2.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 12140 lbf N/A 12140 lbf N/A 2.0000 in
09325023 N/A PCI Procal Inc. PDCY-R Series 6.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 102000 lbf N/A 102000 lbf N/A 6.0000 in
09325024 N/A PCI Procal Inc. PDCY-R Series 7.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 132400 lbf N/A 132400 lbf N/A 7.0000 in
06822443 N/A PCI Procal Inc. PTRY Series 1.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 1683 lbf N/A 1147 lbf N/A 1.5000 in
07147719 N/A PCI Procal Inc. PTRY Series 1.7500 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 1683 lbf N/A 1147 lbf N/A 1.7500 in
07147725 N/A PCI Procal Inc. PTRY-SS Series 2.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 2565 lbf N/A 2168 lbf N/A 2.2500 in
03820963 N/A PCI Procal Inc. PTRY-SS Series 2.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 3828 lbf N/A 3398 lbf N/A 2.5000 in
07147726 N/A PCI Procal Inc. PTRY Series 2.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 10880 lbf N/A 7630 lbf N/A 2.5000 in
07147727 N/A PCI Procal Inc. PTRY-SS Series 2.7500 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 3828 lbf N/A 3398 lbf N/A 2.7500 in
09325039 N/A PCI Procal Inc. PTRY Series 2.7500 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 10880 lbf N/A 7630 lbf N/A 2.7500 in
07147729 N/A PCI Procal Inc. PTRY Series 3.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 6118 lbf N/A 4586 lbf N/A 3.0000 in
04079614 N/A PCI Procal Inc. PTRY Series 3.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 14300 lbf N/A 20000 lbf N/A 3.0000 in
09325040 N/A PCI Procal Inc. PTRY Series 3.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 6118 lbf N/A 4586 lbf N/A 3.2500 in
09325041 N/A PCI Procal Inc. PTRY Series 3.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 6483 lbf N/A 5216 lbf N/A 3.5000 in
07147732 N/A PCI Procal Inc. PTRY-SS Series 3.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 17600 lbf N/A 27200 lbf N/A 3.5000 in
06307221 N/A PCI Procal Inc. PTRY Series 4.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 6483 lbf N/A 5216 lbf N/A 4.0000 in
Unit of Measure
1 2 3 4 5 »