COMPANY HEADER
Print Back
PCI Procal Inc. YCF Series 2.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller (01470851)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

07147733 N/A PCI Procal Inc. PTRY-SS Series 4.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 17600 lbf N/A 27200 lbf N/A 4.0000 in
04749981 N/A PCI Procal Inc. PTRY Series 7.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 42400 lbf N/A 79800 lbf N/A 7.0000 in
07147736 N/A PCI Procal Inc. PTRY Series 8.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 83700 lbf N/A 159800 lbf N/A 8.0000 in
07147737 N/A PCI Procal Inc. PTRY Series 9.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 134600 lbf N/A 250000 lbf N/A 9.0000 in
03920694 N/A PCI Procal Inc. PTRY-R Series 10.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 137300 lbf N/A 276000 lbf N/A 10.0000 in
07147720 N/A PCI Procal Inc. PTRY Series 12.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 137300 lbf N/A 276000 lbf N/A 12.0000 in
07147721 N/A PCI Procal Inc. PTRY Series 14.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 137300 lbf N/A 276000 lbf N/A 14.0000 in
07147722 N/A PCI Procal Inc. PTRY Series 16.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 137300 lbf N/A 276000 lbf N/A 16.0000 in
07147723 N/A PCI Procal Inc. PTRY Series 18.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 137300 lbf N/A 276000 lbf N/A 18.0000 in
07147728 N/A PCI Procal Inc. PTRY Series 20.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 137300 lbf N/A 276000 lbf N/A 20.0000 in
09325050 N/A PCI Procal Inc. PTRY-R Series 3.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 6118 lbf N/A 4586 lbf N/A 3.0000 in
04202117 N/A PCI Procal Inc. PTRY-R Series 3.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 14300 lbf N/A 20000 lbf N/A 3.0000 in
09325054 N/A PCI Procal Inc. PTRY-R Series 3.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 17600 lbf N/A 27200 lbf N/A 3.5000 in
09325056 N/A PCI Procal Inc. PTRY-R Series 4.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 17600 lbf N/A 27200 lbf N/A 4.0000 in
09325057 N/A PCI Procal Inc. PTRY-R Series 6.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 35830 lbf N/A 56200 lbf N/A 6.0000 in
07147718 N/A PCI Procal Inc. PTRY-SS Series 1.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 1276 lbf N/A 1114 lbf N/A 1.5000 in
07147730 N/A PCI Procal Inc. PTRY-SS Series 3.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 5827 lbf N/A 4631 lbf N/A 3.0000 in
05858647 N/A PCI Procal Inc. PTRY-SS Series 3.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 14300 lbf N/A 20000 lbf N/A 3.0000 in
09325072 N/A PCI Procal Inc. PTRY-SS Series 4.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 6118 lbf N/A 5171 lbf N/A 4.0000 in
09325080 N/A PCI Procal Inc. NPTRY Series 3.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 6483 lbf N/A 5216 lbf N/A 3.5000 in
09325081 N/A PCI Procal Inc. NPTRY Series 4.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A N/A 6483 lbf N/A 5216 lbf N/A 4.0000 in
09325082 N/A PCI Procal Inc. MPTRY Series 40 Millimeter (mm) Roller Diameter Cylindrical Yoke Roller N/A N/A 1680.899 lbf N/A 1146.067 lbf N/A 40 mm
09325083 N/A PCI Procal Inc. MPTRY Series 50 Millimeter (mm) Roller Diameter Cylindrical Yoke Roller N/A N/A 3622.472 lbf N/A 2247.191 lbf N/A 50 mm
06979264 N/A PCI Procal Inc. MPTRY Series 76 Millimeter (mm) Roller Diameter Cylindrical Yoke Roller N/A N/A 14292.135 lbf N/A 20000 lbf N/A 76 mm
09325088 N/A PCI Procal Inc. MPTRY Series 80 Millimeter (mm) Roller Diameter Cylindrical Yoke Roller N/A N/A 14292.135 lbf N/A 20000 lbf N/A 80 mm
Unit of Measure
1 2 3 4 5 »