COMPANY HEADER
Print Back
PCI Procal Inc. YCF Series 2.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller (01470851)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

03473496 N/A PCI Procal Inc. MPTRY Series 90 Millimeter (mm) Roller Diameter Cylindrical Yoke Roller N/A N/A 17573.034 lbf N/A 27188.764 lbf N/A 90 mm
05811474 N/A PCI Procal Inc. MPTRY Series 100 Millimeter (mm) Roller Diameter Cylindrical Yoke Roller N/A N/A 17573.034 lbf N/A 27188.764 lbf N/A 100 mm
09325092 N/A PCI Procal Inc. MPTRY Series 250 Millimeter (mm) Roller Diameter Cylindrical Yoke Roller N/A N/A 57752.809 lbf N/A 82247.191 lbf N/A 250 mm
06156743 N/A PCI Procal Inc. MPTRY Series 125 Millimeter (mm) Roller Diameter Cylindrical Yoke Roller N/A 45 mm N/A 35730.337 lbf N/A 58359.551 lbf N/A 125 mm
09325090 N/A PCI Procal Inc. MPTRY Series 150 Millimeter (mm) Roller Diameter Cylindrical Yoke Roller N/A 55 mm N/A 35730.337 lbf N/A 55955.056 lbf N/A 150 mm
09325091 N/A PCI Procal Inc. MPTRY Series 200 Millimeter (mm) Roller Diameter Cylindrical Yoke Roller N/A 70 mm N/A 57752.809 lbf N/A 82247.191 lbf N/A 200 mm
09325084 N/A PCI Procal Inc. MPTRY Series 62 Millimeter (mm) Roller Diameter Cylindrical Yoke Roller N/A 19 mm N/A 4330.337 lbf N/A 2943.820 lbf N/A 62 mm
09325085 N/A PCI Procal Inc. MPTRY Series 62 Millimeter (mm) Roller Diameter Cylindrical Yoke Roller N/A 20 mm N/A 4330.337 lbf N/A 2943.820 lbf N/A 62 mm
09325086 N/A PCI Procal Inc. MPTRY Series 62 Millimeter (mm) Roller Diameter Cylindrical Yoke Roller N/A 20 mm N/A 10865.169 lbf N/A 7626.966 lbf N/A 62 mm
09325087 N/A PCI Procal Inc. MPTRY Series 72 Millimeter (mm) Roller Diameter Cylindrical Yoke Roller N/A 19 mm N/A 5386.517 lbf N/A 3505.618 lbf N/A 72 mm
09325089 N/A PCI Procal Inc. MPTRY Series 85 Millimeter (mm) Roller Diameter Cylindrical Yoke Roller N/A 25 mm N/A 14292.135 lbf N/A 20000 lbf N/A 85 mm
09325073 N/A PCI Procal Inc. NPTRY Series 1.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 0.4380 in N/A 1683 lbf N/A 1147 lbf N/A 1.5000 in
09325074 N/A PCI Procal Inc. NPTRY Series 1.7500 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 0.5000 in N/A 1683 lbf N/A 1147 lbf N/A 1.7500 in
06192593 N/A PCI Procal Inc. NPTRY Series 2.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 0.6250 in N/A 3624 lbf N/A 2248 lbf N/A 2.0000 in
09325075 N/A PCI Procal Inc. NPTRY Series 2.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 0.6250 in N/A 3624 lbf N/A 2248 lbf N/A 2.2500 in
09325076 N/A PCI Procal Inc. NPTRY Series 2.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 0.7500 in N/A 5390 lbf N/A 3507 lbf N/A 2.5000 in
09325077 N/A PCI Procal Inc. NPTRY Series 2.7500 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 0.7500 in N/A 5390 lbf N/A 3507 lbf N/A 2.7500 in
09325078 N/A PCI Procal Inc. NPTRY Series 3.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 1.0000 in N/A 6118 lbf N/A 4586 lbf N/A 3.0000 in
09325079 N/A PCI Procal Inc. NPTRY Series 3.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 1.0000 in N/A 6118 lbf N/A 4586 lbf N/A 3.2500 in
09325027 N/A PCI Procal Inc. PDCY-R Series 10.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 4.2550 in N/A 260700 lbf N/A 260700 lbf N/A 10.0000 in
09325017 N/A PCI Procal Inc. PDCY-R Series 2.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 0.6250 in N/A 12140 lbf N/A 12140 lbf N/A 2.2500 in
09325018 N/A PCI Procal Inc. PDCY-R Series 2.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 0.7500 in N/A 18592 lbf N/A 18592 lbf N/A 2.5000 in
09325019 N/A PCI Procal Inc. PDCY-R Series 2.7500 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 0.7500 in N/A 18592 lbf N/A 18592 lbf N/A 2.7500 in
07319792 N/A PCI Procal Inc. PDCY-R Series 3.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 1.0000 in N/A 27600 lbf N/A 27600 lbf N/A 3.0000 in
09325020 N/A PCI Procal Inc. PDCY-R Series 3.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 1.0000 in N/A 27600 lbf N/A 27600 lbf N/A 3.2500 in
Unit of Measure
1 2 3 4 5 »