Item # |
Item Name |
Axial Dynamic Load Capacity |
Axial Static Load Capacity |
Bore Diameter |
Closure Type |
---|---|---|---|---|---|
00095848 | N/A RBC® SRF Series 1.0000 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 6900 lbf | N/A 11300 lbf | N/A 1.0000 in | N/A Open |
00095849 | N/A RBC® SRF Series 1.0000 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 5000 lbf | N/A 7500 lbf | N/A 1.0000 in | N/A Sealed |
00095861 | N/A RBC® SRF Series 1.7500 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 12500 lbf | N/A 26600 lbf | N/A 1.7500 in | N/A Open |
00095862 | N/A RBC® SRF Series 1.8750 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 10100 lbf | N/A 23800 lbf | N/A 1.8750 in | N/A Open |
00096262 | N/A RBC® Y Series 0.2500 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 1800 lbf | N/A 4150 lbf | N/A 0.2500 in | N/A Open |
00096268 | N/A RBC® Y Series 0.3125 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 2300 lbf | N/A 6150 lbf | N/A 0.3125 in | N/A Open |
00096397 | N/A RBC® Y Series 0.3125 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 2300 lbf | N/A 6150 lbf | N/A 0.3125 in | N/A Sealed |
00096404 | N/A RBC® Y Series 0.3750 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 4200 lbf | N/A 8500 lbf | N/A 0.3750 in | N/A Sealed |
00096440 | N/A RBC® Y Series 0.5000 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 6400 lbf | N/A 15850 lbf | N/A 0.5000 in | N/A Sealed |
00096447 | N/A RBC® Y Series 0.6250 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 9600 lbf | N/A 21200 lbf | N/A 0.6250 in | N/A Sealed |
06987400 | N/A RBC® Y Series 0.3125 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 2300 lbf | N/A 6150 lbf | N/A 0.3125 in | N/A Sealed |
07008991 | N/A RBC® Y Series 0.2500 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 1800 lbf | N/A 4150 lbf | N/A 0.2500 in | N/A Sealed |
07009008 | N/A RBC® Y Series 1.2500 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 30000 lbf | N/A 89550 lbf | N/A 1.2500 in | N/A Sealed |
07009017 | N/A RBC® Y Series 0.2500 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 1800 lbf | N/A 4150 lbf | N/A 0.2500 in | N/A Open |
07009019 | N/A RBC® Y Series 0.2500 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 1800 lbf | N/A 4150 lbf | N/A 0.2500 in | N/A Sealed |
07009085 | N/A RBC® Y Series 0.7500 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 12800 lbf | N/A 33000 lbf | N/A 0.7500 in | N/A Sealed |
07009107 | N/A RBC® Y Series 2.2500 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 62900 lbf | N/A 165500 lbf | N/A 2.2500 in | N/A Sealed |
07009188 | N/A RBC® Y Series 1.1250 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 24300 lbf | N/A 63250 lbf | N/A 1.1250 in | N/A Sealed |
07009210 | N/A RBC® Y Series 0.4375 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 5000 lbf | N/A 11300 lbf | N/A 0.4375 in | N/A Sealed |
00095852 | N/A RBC® SRF Series 1.2500 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 4900 lbf | N/A 8400 lbf | N/A 1.2500 in | N/A Sealed |
07009029 | N/A RBC® Y Series 1.0000 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 17000 lbf | N/A 49900 lbf | N/A 1.0000 in | N/A Sealed |
00096316 | N/A RBC® Y Series 0.6250 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 9600 lbf | N/A 21200 lbf | N/A 0.6250 in | N/A Open |
00096280 | N/A RBC® Y Series 0.3750 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 4200 lbf | N/A 8500 lbf | N/A 0.3750 in | N/A Open |
00096504 | N/A RBC® Y Series 2.7500 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 79400 lbf | N/A 237800 lbf | N/A 2.7500 in | N/A Sealed |
00096358 | N/A RBC® Y Series 1.2500 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 30000 lbf | N/A 89550 lbf | N/A 1.2500 in | N/A Open |