COMPANY HEADER
Print Back
NTN Cylindrical Roller Bearings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

01447712 N/A NTN NJ Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ311C4 N/A 55 mm N/A 120 mm N/A 29 mm
03973344 N/A NTN NU Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU215G1C3 N/A 75 mm N/A 130 mm N/A 25 mm
02280822 N/A NTN MR Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR1305EL N/A 25 mm N/A 62 mm N/A 17 mm
03499942 N/A NTN MR Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR1208EL N/A 40 mm N/A 80 mm N/A 18 mm
03557487 N/A NTN NU Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU311ET2XC3 N/A 55 mm N/A 120 mm N/A 29 mm
00141001 N/A NTN NU Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU209 N/A 45 mm N/A 85 mm N/A 19 mm
01447753 N/A NTN NU Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU213 N/A 65 mm N/A 120 mm N/A 23 mm
01447681 N/A NTN N Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N220 N/A 100 mm N/A 180 mm N/A 34 mm
02109062 N/A NTN NJ Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ308C3 N/A 40 mm N/A 90 mm N/A 23 mm
01616957 N/A NTN NJ Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ205 N/A 25 mm N/A 52 mm N/A 15 mm
02311887 N/A NTN NJ Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ206EG1C3 N/A 30 mm N/A 62 mm N/A 16 mm
03080368 N/A NTN NJ Series 105 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ321C4 N/A 105 mm N/A 225 mm N/A 49 mm
02441383 N/A NTN NU Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU310G1 N/A 50 mm N/A 110 mm N/A 27 mm
02288638 N/A NTN MU Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MU5207UM N/A 35 mm N/A 72 mm N/A 1.0625 in
03735972 N/A NTN MA Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA1316EL N/A 80 mm N/A 170 mm N/A 39 mm
00141045 N/A NTN NU Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU310C3 N/A 50 mm N/A 110 mm N/A 27 mm
02280833 N/A NTN MR Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR5206EL N/A 30 mm N/A 62 mm N/A 0.9375 in
02757395 N/A NTN N10 Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N1012HSKC0NAP4 N/A 60 mm N/A 95 mm N/A 18 mm
01361168 N/A NTN NU Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU218G1C3 N/A 90 mm N/A 160 mm N/A 30 mm
02194239 N/A NTN MU Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MU1308TV N/A 40 mm N/A 90 mm N/A 23 mm
02165213 N/A NTN N Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N313C3 N/A 65 mm N/A 140 mm N/A 33 mm
04918794 N/A NTN NU Series 140 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU228 N/A 140 mm N/A 250 mm N/A 42 mm
03643260 N/A NTN NU Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU2212G1C3 N/A 60 mm N/A 110 mm N/A 28 mm
02069854 N/A NTN SL04 Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A SL04-5008NR N/A 40 mm N/A 68 mm N/A 38 mm
04354761 N/A NTN NU Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU314EG1 N/A 70 mm N/A 150 mm N/A 35 mm
Unit of Measure
 1 2 3 4 5 »