COMPANY HEADER
Print Back
Dart Logo
Unit of Measure
1 2 3 4 

Item #

Description

Manufacturer Part Number

02938955 N/A PU-2E Speed Sensor N/A PU-2E
03072234 N/A 15DV1A-TS DC Drive L Chassis Remote Pot N/A 15DV1A-TS
03211952 N/A 253G-200X-4X-7 1/3 Hp 90V N/A 253G-200E-4X-7
03368241 N/A 13DV1A-TS DC Drive L Chassis Remote Pot N/A 13DV1A-TS
03359222 N/A DM8000-1 Digital Tach N/A DM8000-1
03656771 N/A 711ADC Control N/A 711ADC
03663959 N/A 130HC12 Control N/A 130HC12
03894557 N/A 130LC100 DC Drive Chassis 3c/min N/A 130LC100
04138801 N/A 130HC100 DC Drive Chassis 30c/min N/A 130HC100
04157384 N/A 253G-2000 DC Control Board N/A 253G-2000
04247775 N/A 710ADC Control N/A 710ADC
04412225 N/A MD10P-9 Control N/A MD10P-9
04519507 N/A 55AC10E AC Voltage Supply Nema 1 N/A 55AC10E
04780624 N/A 251G-12E-29 Control N/A 251G-12E-29
04855507 N/A 253G-200E-7 DC Drive Nema 4 4-20ma N/A 253G-200E-7
05153761 N/A 253G-200E-56G2 N/A 253G-200E-56G2
05328970 N/A MD50E Digital Drive, Nema 4 N/A MD50E
05186029 N/A 253G-200E-29 DC Drive Nema 4/12 Rev N/A 253G-200E-29
05328998 N/A PU-40E Speed Sensor N/A PU-40E
05399517 N/A PU-20R Speed Sensor N/A PU-20R
05601459 N/A MD40P-420 Digital Drive, 4-20ma Follow N/A MD40P-420
05556066 N/A 253G-200E-34A Control N/A 253G-200E-34A
05481683 N/A 251G-12C Control N/A 251G-12C
05684789 N/A MD50P Digital Drive, Panel N/A MD50P
05766134 N/A MD40P Digital Drive, Panel N/A MD40P
Unit of Measure
1 2 3 4