COMPANY HEADER
Print Back
Dart Logo
Unit of Measure
1 2 3 4 

Item #

Description

Manufacturer Part Number

05780763 N/A DP4-1 Digtial Speed Pot N/A DP4-1
05902018 N/A 125VD200EB-29-4 Dc Drive N/A 125VD200EB-29-4
06056589 N/A AAP40-420 Digital Speed Pot, Closed Loop N/A ASP40-420
06209401 N/A PU-40R Speed Sensor N/A PU-40R
06269637 N/A 55AC10C AC Voltage Supply Chassis N/A 55AC10C
06550704 N/A 125DV200EW-29-4 DC Drive Nema 4x White N/A 125DV200EW-29-4
06550705 N/A 125DV-C-55H DC Drive Chassis Vdc Follow N/A 125DV-C-55H
06550706 N/A 125DV-C-56H DC Drive Chassis Vdc Follow N/A 125DV-C-56H
06550708 N/A 132HC200 DC Drive Chassis 30c/min N/A 132HC200
06550709 N/A 132LC200 DC Drive Chassis 3c/min N/A 132LC200
06550710 N/A 15DV1A-104 DC Drive L Chassis On/off Sw N/A 15DV1A-104
06550711 N/A 15dDV2A-TS DC Drive J Chassis Remote Pot N/A 15DV2A-TS
06550712 N/A 15DVP DC Drive Nema 1 N/A 15DVP
06550713 N/A 251G-12E-7 DC Drive Nema 4 4-20ma N/A 251G-12E-7
06551085 N/A 125DV-C DC Drive Chassis N/A 125DV-C
06550716 N/A 253G-200G-4x-29 DC Drive Nema 4x Rev Sw N/A 253G-200E-4X-29
06550717 N/A 253G-200G-56G2 DC Drive Nema 4x 0-10vdc N/A 253G-200E-56H2
06550721 N/A 55AC15C AC Voltage Supply Chassis N/A 55AC15C
06550724 N/A 57AC10C AC Voltage Supply Chassis N/A 57AC10C
06550725 N/A 57AC15C AC Voltage Supply Chassis N/A 57AC15C
06550726 N/A 57AC15E AC Voltage Supply Nema 1 N/A 57AC15E
06550735 N/A MD10P-P Digital Drive Panel Plug Conn N/A MD10P-P
06550736 N/A MD3E Digital Drive Nema 4 N/A MD3E
06550737 N/A MD3P-P Digital Drive Panel Plug Conn N/A MD3P-P
06550738 N/A MD50E-420 Digital Drive 4-20ma Follow N/A MD50E-420
Unit of Measure
1 2 3 4