COMPANY HEADER
Print Back
Bunting DPEF Series Dri-Plane® Flanged Bearings
Unit of Measure
1 2 3 

Item #

Item Name

Flange Diameter

Flange Width

Inside Diameter

Overall Length

08004892 N/A Bunting DPEF Series 0.5000 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing N/A 0.8750 in N/A 0.1250 in N/A 0.5000 in N/A 0.5000 in
08004893 N/A Bunting DPEF Series 0.5000 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing N/A 1 in N/A 0.1250 in N/A 0.5000 in N/A 0.7500 in
08004894 N/A Bunting DPEF Series 0.5000 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing N/A 1 in N/A 0.1250 in N/A 0.5000 in N/A 1.0000 in
08004895 N/A Bunting DPEF Series 0.6250 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing N/A 1 in N/A 0.1250 in N/A 0.6250 in N/A 0.6250 in
08004896 N/A Bunting DPEF Series 0.6250 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing N/A 1 in N/A 0.1250 in N/A 0.6250 in N/A 1.1250 in
08004897 N/A Bunting DPEF Series 0.6250 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing N/A 1 in N/A 0.1250 in N/A 0.6250 in N/A 1.0000 in
08004898 N/A Bunting DPEF Series 0.6250 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing N/A 1 in N/A 0.1250 in N/A 0.6250 in N/A 1.2500 in
08004899 N/A Bunting DPEF Series 0.7500 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing N/A 1.250 in N/A 0.1250 in N/A 0.7500 in N/A 0.5625 in
08004900 N/A Bunting DPEF Series 0.7500 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing N/A 1.250 in N/A 0.1250 in N/A 0.7500 in N/A 0.7500 in
08004901 N/A Bunting DPEF Series 0.7500 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing N/A 1.250 in N/A 0.1250 in N/A 0.7500 in N/A 1.0000 in
08004902 N/A Bunting DPEF Series 0.7500 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing N/A 1.250 in N/A 0.1250 in N/A 0.7500 in N/A 1.2500 in
08004903 N/A Bunting DPEF Series 0.7500 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing N/A 1.250 in N/A 0.1250 in N/A 0.7500 in N/A 1.5000 in
08004904 N/A Bunting DPEF Series 0.7500 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing N/A 1.250 in N/A 0.1875 in N/A 0.7500 in N/A 0.6250 in
08004905 N/A Bunting DPEF Series 0.7500 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing N/A 1.250 in N/A 0.1875 in N/A 0.7500 in N/A 0.7500 in
08004906 N/A Bunting DPEF Series 0.7500 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing N/A 1.250 in N/A 0.1875 in N/A 0.7500 in N/A 1.0000 in
08004907 N/A Bunting DPEF Series 0.7500 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing N/A 1.250 in N/A 0.1875 in N/A 0.7500 in N/A 1.2500 in
08004908 N/A Bunting DPEF Series 0.7500 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing N/A 1.250 in N/A 0.1875 in N/A 0.7500 in N/A 1.5000 in
08004909 N/A Bunting DPEF Series 0.8750 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing N/A 1.250 in N/A 0.1875 in N/A 0.8750 in N/A 0.7500 in
08004910 N/A Bunting DPEF Series 0.8750 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing N/A 1.250 in N/A 0.1875 in N/A 0.8750 in N/A 1.0000 in
08004911 N/A Bunting DPEF Series 0.8750 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing N/A 1.5000 in N/A 0.1250 in N/A 0.8750 in N/A 0.7500 in
08004912 N/A Bunting DPEF Series 0.8750 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing N/A 1.5000 in N/A 0.1250 in N/A 0.8750 in N/A 1.0000 in
08004913 N/A Bunting DPEF Series 0.8750 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing N/A 1.5000 in N/A 0.1250 in N/A 0.8750 in N/A 1.5000 in
08004914 N/A Bunting DPEF Series 1.0000 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing N/A 1.5000 in N/A 0.1250 in N/A 1.0000 in N/A 1.0000 in
08004915 N/A Bunting DPEF Series 1.0000 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing N/A 1.5000 in N/A 0.1250 in N/A 1.0000 in N/A 1.2500 in
08004916 N/A Bunting DPEF Series 1.0000 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing N/A 1.6250 in N/A 0.1875 in N/A 1.0000 in N/A 0.7500 in
Unit of Measure
1 2 3