COMPANY HEADER
Print Back
Bunting DPEF Series Dri-Plane® Flanged Bearings
Unit of Measure
1 2 3 

Item #

Item Name

Flange Diameter

Flange Width

Inside Diameter

Overall Length

08004917 N/A Bunting DPEF Series 1.0000 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing N/A 1.6250 in N/A 0.1875 in N/A 1.0000 in N/A 1.5000 in
08004918 N/A Bunting DPEF Series 1.0000 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing N/A 1.6250 in N/A 0.1875 in N/A 1.0000 in N/A 1.7500 in
08004919 N/A Bunting DPEF Series 1.6250 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing N/A 2.2500 in N/A 0.1875 in N/A 1.6250 in N/A 2.0000 in
Unit of Measure
1 2 3