COMPANY HEADER
Print Back
Bunting DPEP Series Dri-Plane® Sleeve (Plain) Bearings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bushing Outside Diameter

Inside Diameter

Overall Length

08005011 N/A Bunting DPEP Series 0.7500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.8750 in N/A 0.7500 in N/A 1.6250 in
08005012 N/A Bunting DPEP Series 0.7500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.9375 in N/A 0.7500 in N/A 0.5000 in
08005013 N/A Bunting DPEP Series 0.7500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.9375 in N/A 0.7500 in N/A 0.7500 in
08005014 N/A Bunting DPEP Series 0.7500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.9375 in N/A 0.7500 in N/A 0.8750 in
08005015 N/A Bunting DPEP Series 0.7500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.9375 in N/A 0.7500 in N/A 1.1250 in
08005016 N/A Bunting DPEP Series 0.7500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.9375 in N/A 0.7500 in N/A 1.5000 in
08005017 N/A Bunting DPEP Series 0.7500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.9375 in N/A 0.7500 in N/A 1.7500 in
08005018 N/A Bunting DPEP Series 0.7500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 1 in N/A 0.7500 in N/A 0.5000 in
08005019 N/A Bunting DPEP Series 0.7500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 1 in N/A 0.7500 in N/A 1.7500 in
08005020 N/A Bunting DPEP Series 0.7500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 1 in N/A 0.7500 in N/A 2.5000 in
08005021 N/A Bunting DPEP Series 0.7500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 1.2500 in N/A 0.7500 in N/A 0.7500 in
08005022 N/A Bunting DPEP Series 0.7500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 1.2500 in N/A 0.7500 in N/A 1.2500 in
08005023 N/A Bunting DPEP Series 0.8750 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 1.0625 in N/A 0.8750 in N/A 1.0000 in
08005024 N/A Bunting DPEP Series 0.8750 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 1.1250 in N/A 0.8750 in N/A 0.7500 in
08005025 N/A Bunting DPEP Series 0.9375 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 1.1875 in N/A 0.9375 in N/A 0.7500 in
08005026 N/A Bunting DPEP Series 0.9375 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 1.1875 in N/A 0.9375 in N/A 2.0000 in
08005027 N/A Bunting DPEP Series 0.9375 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 1.2500 in N/A 0.9375 in N/A 0.7500 in
08005028 N/A Bunting DPEP Series 0.9375 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 1.2500 in N/A 0.9375 in N/A 1.7500 in
08005029 N/A Bunting DPEP Series 1.0000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 1.1250 in N/A 1.0000 in N/A 0.7500 in
08005030 N/A Bunting DPEP Series 1.0000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 1.1250 in N/A 1.0000 in N/A 1.0000 in
08005031 N/A Bunting DPEP Series 1.0000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 1.1250 in N/A 1.0000 in N/A 1.5000 in
08005032 N/A Bunting DPEP Series 1.0000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 1.1875 in N/A 1.0000 in N/A 1.0000 in
08005033 N/A Bunting DPEP Series 1.0000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 1.1875 in N/A 1.0000 in N/A 1.5000 in
08005034 N/A Bunting DPEP Series 1.0000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 1.1875 in N/A 1.0000 in N/A 1.7500 in
08005035 N/A Bunting DPEP Series 1.0000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 1.3125 in N/A 1.0000 in N/A 1.7500 in
Unit of Measure
 1 2 3 4 5 »