COMPANY HEADER
Print Back
Bunting DPEP Series Dri-Plane® Sleeve (Plain) Bearings
Unit of Measure
« 6 7 8 9 10 

Item #

Item Name

Bushing Outside Diameter

Inside Diameter

Overall Length

08005061 N/A Bunting DPEP Series 1.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 1.7500 in N/A 1.5000 in N/A 3.0000 in
08005062 N/A Bunting DPEP Series 1.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 1.8125 in N/A 1.5000 in N/A 1.0000 in
08005063 N/A Bunting DPEP Series 1.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 1.8125 in N/A 1.5000 in N/A 1.5000 in
08005064 N/A Bunting DPEP Series 1.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 1.8750 in N/A 1.5000 in N/A 2.7500 in
08005065 N/A Bunting DPEP Series 1.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 1.8750 in N/A 1.5000 in N/A 3.0000 in
08005066 N/A Bunting DPEP Series 1.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.0000 in N/A 1.5000 in N/A 1.0000 in
08005067 N/A Bunting DPEP Series 1.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.0000 in N/A 1.5000 in N/A 2.0000 in
08005068 N/A Bunting DPEP Series 1.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.0000 in N/A 1.5000 in N/A 2.5000 in
08005069 N/A Bunting DPEP Series 1.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.0000 in N/A 1.5000 in N/A 3.5000 in
08005070 N/A Bunting DPEP Series 1.6250 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 1.8750 in N/A 1.6250 in N/A 1.5000 in
08005071 N/A Bunting DPEP Series 1.6250 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 1.8750 in N/A 1.6250 in N/A 1.7500 in
08005072 N/A Bunting DPEP Series 1.6250 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 1.8750 in N/A 1.6250 in N/A 2.2500 in
08005073 N/A Bunting DPEP Series 1.6250 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 1.8750 in N/A 1.6250 in N/A 2.5000 in
08005074 N/A Bunting DPEP Series 1.6250 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 1.8750 in N/A 1.6250 in N/A 3.0000 in
08005075 N/A Bunting DPEP Series 1.6250 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.0000 in N/A 1.6250 in N/A 1.0000 in
08005076 N/A Bunting DPEP Series 1.6250 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.0000 in N/A 1.6250 in N/A 1.5000 in
08005077 N/A Bunting DPEP Series 1.6250 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.0000 in N/A 1.6250 in N/A 2.0000 in
08005078 N/A Bunting DPEP Series 1.6250 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.0000 in N/A 1.6250 in N/A 2.5000 in
08005079 N/A Bunting DPEP Series 1.6250 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.0000 in N/A 1.6250 in N/A 3.0000 in
08005080 N/A Bunting DPEP Series 1.6875 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.1875 in N/A 1.6875 in N/A 2.0000 in
08005081 N/A Bunting DPEP Series 1.6875 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.1875 in N/A 1.6875 in N/A 3.0000 in
08005082 N/A Bunting DPEP Series 1.6875 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.1875 in N/A 1.6875 in N/A 4.0000 in
08005083 N/A Bunting DPEP Series 1.7500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.0000 in N/A 1.7500 in N/A 1.2500 in
08005084 N/A Bunting DPEP Series 1.7500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.0000 in N/A 1.7500 in N/A 1.5000 in
08005085 N/A Bunting DPEP Series 1.7500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.0000 in N/A 1.7500 in N/A 1.7500 in
Unit of Measure
« 6 7 8 9 10